magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CR-M... - 螺母
Festo
产品 (A - Z)
C
CR
Powered by
CAD模型選擇
{festo/parts/c/cr/cr_mutter.prj},{NB=197327 CR-M38X1,5},{TNR=197327},{TYP=CR-M38X1,5},{B1=10.000},{D1=M38x1.5},{D2=50.000},{D3=48.000},{CNSMASSEXACT=0.0610},{H1=3.000},{B=7.000},{P=1.500},{DN=38.000},{GTIN=4052568082307}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
Nut height
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
D3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
197326 CR-M30X1,5
197326
CR-M30X1,5
8.000
M30x1.5
42.000
36.000
0.0400
4052568082291
197327 CR-M38X1,5
197327
CR-M38X1,5
10.000
M38x1.5
50.000
48.000
0.0610
4052568082307
197328 CR-M45X1,5
197328
CR-M45X1,5
10.000
M45x1.5
60.000
56.000
0.0890
4052568082314
197329 CR-M50X2
197329
CR-M50X2
13.000
M50x2
75.000
67.000
0.2280
4052568082321
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表