Nederlands
English
품질보증 정보
카탈로그: Fabory
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1587 - Hexagon cap nuts, high form
Fabory
3Nuts
Powered by
CAD모델 선택
{fabory/3_nuts/din_1587.prj},{NB=Hutmutter DIN 1587 M12 51409.120.001(High)},{CNSORDERNO=51409.120.001},{D=12.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=28.300},{P=1.750},{DA=13.000},{DH=18.000},{DW=16.600},{X=0.000},{G2=6.400},{M=22.000},{M1=10.000},{S=19.000},{T=15.650},{FORM=1.000},{VERS=1.000},{VERS1=1},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN 1587 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Cap nut - high},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN1618},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494538367},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-01},{UNSPSC=31161705},{LOD=High}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
DA
Inner diameter of installation face max.
[mm]
DH
Diameter max.
[mm]
DW
Diameter of the washer face min.
[mm]
X
Length of the thread run-out
[mm]
G2
Undercut length as of M12
[mm]
M
Overall height max.
[mm]
M1
Wrenching height max.
[mm]
S
Across-flats-dimension max.
[mm]
T
Thread depth min.
[mm]
Cap nut DIN 1587 M4
16500.040.001
M4
4.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Steel
|6|
Plain
Hexagon
0.00151
NEN1618
Y
8717077068209
7318169290
23-11-07-01
31161705
EC002355
100
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
Cap nut DIN 1587 M4
16510.040.001
M4
4.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Steel
|6|
Zinc plated
Hexagon
0.00137
NEN1618
Y
8715492591425
7318169290
23-11-07-01
31161705
EC002355
250
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
Cap nut DIN 1587 M4
16517.040.001
M4
4.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Steel
Free-cutting steel -|6|
Chrome plated
Hexagon
0.00138
NEN1618
turned
Y
8717077217799
7318169290
23-11-07-01
31161705
EC002355
100
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
Cap nut DIN 1587 M4
47340.040.001
M4
4.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Brass
Cu3
Hexagon
0.00148
NEN1618
Y
8715492844002
7415330000
23-11-07-01
31161705
EC002355
200
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
Cap nut DIN 1587 M4
47360.040.001
M4
4.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Brass
Cu3
Nickel plated
Hexagon
0.00197
NEN1618
Y
8715492844149
7415330000
23-11-07-01
31161705
EC002355
200
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
Cap nut DIN 1587 M4
47361.040.001
M4
4.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Brass
Cu3
Chrome plated
Hexagon
0.00159
NEN1618
turned
Y
8717077230446
7415330000
23-11-07-01
31161705
EC002355
100
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
Cap nut DIN 1587 M4
51400.040.001
M4
4.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Stainless steel
A1-50
Hexagon
0.00139
NEN1618
Y
8715492285751
7318163990
23-11-07-01
31161705
EC002355
100
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
Cap nut DIN 1587 M4
51409.040.001
M4
4.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Stainless steel
A2
Hexagon
0.00182
NEN1618
Y
8715494538312
7318163990
23-11-07-01
31161705
EC002355
100
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
Cap nut DIN 1587 M4
55400.040.001
M4
4.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Stainless steel
A4-50
Hexagon
0.00182
NEN1618
Y
8715492344298
7318163990
23-11-07-01
31161705
EC002355
100
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
Cap nut DIN 1587 M3
56250.030.001
M3
3.000
Fabory
DIN ?1587 (1987)
Metric thread
Right
Cap nut - high
Plastic
PA 6.6
Hexagon
White
0.00010
NEN?1618,NF?E27-453
N
8715492861344
3926909790
23-11-07-01
31161705
EC002355
100
0.500
3.300
5.000
4.600
1.200
0.000
6.500
2.500
5.500
4.500
Cap nut DIN 1587 M4
56250.040.001
M4
4.000
Fabory
DIN ?1587 (1987)
Metric thread
Right
Cap nut - high
Plastic
PA 6.6
Hexagon
White
0.00023
NEN?1618,NF?E27-453
N
8715492861351
3926909790
23-11-07-01
31161705
EC002355
100
0.700
4.600
6.500
5.900
1.400
0.000
8.000
3.200
7.000
5.260
Cap nut DIN 1587 M5
16500.050.001
M5
5.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Steel
|6|
Plain
Hexagon
0.00218
NEN1618
Y
8717077068216
7318169290
23-11-07-01
31161705
EC002355
1000
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M5
16510.050.001
M5
5.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Steel
|6|
Zinc plated
Hexagon
0.00218
NEN1618
Y
8715492591432
7318169290
23-11-07-01
31161705
EC002355
250
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M5
16516.050.001
M5
5.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Steel
|6|
Zinc plated black passiva...
Hexagon
0.00202
NEN1618
N
8715493188334
7318169290
23-11-07-01
31161705
EC002355
250
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M5
16517.050.001
M5
5.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Steel
Free-cutting steel -|6|
Chrome plated
Hexagon
0.00220
NEN1618
turned
Y
8717077217805
7318169290
23-11-07-01
31161705
EC002355
100
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M5
47340.050.001
M5
5.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Brass
Cu3
Hexagon
0.00218
NEN1618
Y
8715492844019
7415330000
23-11-07-01
31161705
EC002355
200
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M5
47360.050.001
M5
5.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Brass
Cu3
Nickel plated
Hexagon
0.00218
NEN1618
Y
8715492844156
7415330000
23-11-07-01
31161705
EC002355
200
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M5
47361.050.001
M5
5.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Brass
Cu3
Chrome plated
Hexagon
0.00227
NEN1618
turned
Y
8717077230453
7415330000
23-11-07-01
31161705
EC002355
500
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M5
51400.050.001
M5
5.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Stainless steel
A1-50
Hexagon
0.00230
NEN1618
Y
8715492285768
7318163990
23-11-07-01
31161705
EC002355
100
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M5
51409.050.001
M5
5.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Stainless steel
A2
Hexagon
0.00230
NEN1618
Y
8715494538329
7318163990
23-11-07-01
31161705
EC002355
100
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M5
55400.050.001
M5
5.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Stainless steel
A4-50
Hexagon
0.00230
NEN1618
Y
8715492344304
7318163990
23-11-07-01
31161705
EC002355
100
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M5
55402.050.001
M5
5.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Stainless steel
A4-50
Hexagon
0.00025
NEN1618
turned
Y
8715494557672
7318163990
23-11-07-01
31161705
EC002355
100
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M5
56250.050.001
M5
5.000
Fabory
DIN ?1587 (1987)
Metric thread
Right
Cap nut - high
Plastic
PA 6.6
Hexagon
White
0.00034
NEN?1618,NF?E27-453
N
8715492861368
3926909790
23-11-07-01
31161705
EC002355
100
0.800
5.750
7.500
6.900
1.600
0.000
10.000
4.000
8.000
7.210
Cap nut DIN 1587 M6
16500.060.001
M6
6.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Steel
|6|
Plain
Hexagon
0.00447
NEN1618
Y
8715492591289
7318169290
23-11-07-01
31161705
EC002355
250
1.000
6.750
9.500
8.300
2.000
0.000
12.000
5.000
10.000
7.710
Cap nut DIN 1587 M6
16510.060.001
M6
6.000
Fabory
DIN 1587 (1987)
Metric thread
Right
Cap nut - high
Steel
|6|
Zinc plated
Hexagon
0.00415
NEN1618
Y
8715492591449
7318169290
23-11-07-01
31161705
EC002355
250
1.000
6.750
9.500
8.300
2.000
0.000
12.000
5.000
10.000
7.710
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성