Nederlands
English
품질보증 정보
카탈로그: Fabory
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 928 - Square weld nuts
Fabory
3Nuts
Powered by
CAD모델 선택
{fabory/3_nuts/din_928.prj},{NB=Schweissmutter DIN 928 M5 55178.050.001(High)},{CNSORDERNO=55178.050.001},{D=5.000},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=1.700},{P=0.800},{B=1.000},{D2=7.000},{D3=5.250},{D4=8.200},{E=9.200},{H1=0.800},{H2=0.600},{M=4.200},{S=8.000},{VERS=1.000},{NENNID=M5},{BRAND=Fabory},{STANDARD=DIN 928},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Square weld nut},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Square},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494099165},{INTRASTATCODE=7318163990},{ECLASS=23-11-09-04},{UNSPSC=31161731},{ETIM=EC002378},{FAB_NENN=M5},{FAB_GEO=},{LOD=High}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
B
Distance
[mm]
D2
Diameter H13
[mm]
D3
Diameter max.
[mm]
D4
Diameter min.
[mm]
E
Width across corners min.
[mm]
H1
Distance ±0.1
[mm]
H2
Distance min.
[mm]
M
Distance h14
[mm]
S
Width across flat h14
[mm]
Weld nut DIN 928 M4
14000.040.001
M4
4.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Steel
Max. 0,25%C
Plain
Square
0.00081
Y
8715492581624
7318169290
23-11-09-04
31161731
EC002378
1000
0.700
0.800
5.000
4.200
6.400
9.000
0.600
0.400
3.500
7.000
Weld nut DIN 928 M5
14000.050.001
M5
5.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Steel
Max. 0,25%C
Plain
Square
0.00175
Y
8715492581631
7318169290
23-11-09-04
31161731
EC002378
1000
0.800
1.000
6.000
5.250
8.200
12.000
0.800
0.600
4.200
9.000
Weld nut DIN 928 M6
14000.060.001
M6
6.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Steel
Max. 0,25%C
Plain
Square
0.00252
Y
8715492581648
7318169290
23-11-09-04
31161731
EC002378
1000
1.000
1.200
7.500
6.300
9.100
13.000
0.800
0.700
5.000
10.000
Weld nut DIN 928 M5
51178.050.001
M5
5.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Stainless steel
A2
Square
0.00190
Y
8715492274373
7318163990
23-11-09-04
31161731
EC002378
100
0.800
1.000
7.000
5.250
8.200
9.200
0.800
0.600
4.200
8.000
Weld nut DIN 928 M6
51178.060.001
M6
6.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Stainless steel
A2
Square
0.00260
Y
8715492274380
7318163990
23-11-09-04
31161731
EC002378
100
1.000
1.200
7.500
6.300
9.100
13.000
0.800
0.700
5.000
10.000
Weld nut DIN 928 M5
55178.050.001
M5
5.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Stainless steel
A4
Square
0.00170
Y
8715494099165
7318163990
23-11-09-04
31161731
EC002378
200
0.800
1.000
7.000
5.250
8.200
9.200
0.800
0.600
4.200
8.000
Weld nut DIN 928 M6
55178.060.001
M6
6.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Stainless steel
A4
Square
0.00254
Y
8715494099172
7318163990
23-11-09-04
31161731
EC002378
200
1.000
1.200
7.500
6.300
9.100
13.000
0.800
0.700
5.000
10.000
Weld nut DIN 928 M8
14000.080.001
M8
8.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Steel
Max. 0,25%C
Plain
Square
0.00643
Y
8715492581655
7318169290
23-11-09-04
31161731
EC002378
1000
1.250
1.500
10.000
8.400
12.800
18.000
1.000
1.100
6.500
14.000
Weld nut DIN 928 M8
51178.080.001
M8
8.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Stainless steel
A2
Square
0.00650
Y
8715492274397
7318163990
23-11-09-04
31161731
EC002378
50
1.250
1.500
10.000
8.400
12.800
18.000
1.000
1.100
6.500
14.000
Weld nut DIN 928 M8
55178.080.001
M8
8.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Stainless steel
A4
Square
0.00640
Y
8715494099189
7318163990
23-11-09-04
31161731
EC002378
200
1.250
1.500
10.000
8.400
12.800
18.000
1.000
1.100
6.500
14.000
Weld nut DIN 928 M10
14000.100.001
M10
10.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Steel
Max. 0,25%C
Plain
Square
0.01216
Y
8715492581662
7318169290
23-11-09-04
31161731
EC002378
500
1.500
1.800
12.500
10.500
15.600
22.000
1.200
1.250
8.000
17.000
Weld nut DIN 928 M12
14000.120.001
M12
12.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Steel
Max. 0,25%C
Plain
Square
0.01736
Y
8715492581679
7318169290
23-11-09-04
31161731
EC002378
100
1.750
2.000
13.500
12.600
17.400
25.000
1.400
1.750
9.500
19.000
Weld nut DIN 928 M14
14000.140.001
M14
14.000
Fabory
DIN 928
Metric thread
Right
Square weld nut
Steel
Max. 0,25%C
Plain
Square
0.02812
Y
8715492581686
7318169990
23-11-09-04
31161731
EC002378
100
2.000
2.500
16.800
14.700
20.400
28.000
1.400
1.750
11.400
22.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성