Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN-ISO-12240.4-K-BR-R-AG - Heavy-Duty Rod Ends BR-R with Spherical Bearing DIN ISO 12240-4 Series K, Stainless, External Thread
MÄDLER
Drive Element
Rod Ends and Spherical Bearings
Rod ends DIN ISO 12240 (ex DIN 648), Dimensional series K and E
High performance Rod ends BR-R DIN ISO 12240-4, Dimension series K, Stainless
Powered by
CAD모델 선택
{maedler/antriebselemente/gelenkkoepfe_und_gelenklager/gelenkkoepfe_din12240-4_reihe_k_u_e/gk_br-r_k_din12240-4/gk_br-r_k_din12240-4_ag.prj},{NB=63299520-M20 x1,5},{ARTNR=63299520},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Gelenkkopf: Rostfreier Edelstahl geschmiedet, gehärtet, Lauffläche: feinstbearbeitet, Innenring / Wälzkörper: Rostfreier Edelstahl, gehärtet, feinstbearbeitet, Schmiermittel: Aluminiumkomplex-Seifenfett NSF H1},{AUSF=AR = Außen-Rechtsgewinde},{D=20},{B=25},{C1=18.0},{D2=50},{H=78},{L1=47},{G=M20 x1,5},{AL=7.0},{TZ=5.4},{TZ1=2.3},{Y=2.46},{Y0=2.58},{DZ=825},{GEW=338},{GG=20},{TYP=0},{DD=38.0},{D1=24.3},{DK=32.2},{WINK=140},{SND=8},{SNL=2},{SND1=6},{SNL1=5},{L7=28},{DSENK=18.9},{P=1.50},{CTN=84832000},{GGG=40.3},{LSCHAFT=23.700}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d - H7
[mm]
B
B -0.1
[mm]
C1
[mm]
D2
d2
[mm]
H
h
[mm]
L1
l1
[mm]
G
[mm]
AL
α
[° Grad]
TZ
Load Rating dyn. C
[kN]
TZ1
Load Rating sat. C0
[kN]
Y
Calculation factor Y - Calculation see page 645
ⁿ/ₐ
Y0
Calculation factor Y0 - Calculation see page 645
ⁿ/ₐ
DZ
Speed n max.
[1/min.]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63299508
63299508
Stainless steel
Rod end: Stainless steel,...
AR = External Right-hand ...
8
12
9.0
24
42
25
M8
8.5
2.8
0.7
1.80
1.89
1300
36
84832000
63299510
63299510
Stainless steel
Rod end: Stainless steel,...
AR = External Right-hand ...
10
14
10.5
28
48
29
M10
8.0
3.1
1.0
1.90
1.81
1225
60
84832000
63299512
63299512
Stainless steel
Rod end: Stainless steel,...
AR = External Right-hand ...
12
16
12.0
32
54
33
M12
7.5
3.5
1.3
1.74
1.82
1125
87
84832000
63299516
63299516
Stainless steel
Rod end: Stainless steel,...
AR = External Right-hand ...
16
21
15.0
42
66
40
M16
8.0
4.3
1.6
2.24
2.35
975
190
84832000
63299520
63299520
Stainless steel
Rod end: Stainless steel,...
AR = External Right-hand ...
20
25
18.0
50
78
47
M20 x1,5
7.0
5.4
2.3
2.46
2.58
825
338
84832000
63299558
63299558
Stainless steel
Rod end: Stainless steel,...
AL = External Left-hand t...
8
12
9.0
24
42
25
M8
8.5
2.8
0.7
1.80
1.89
1300
36
84832000
63299560
63299560
Stainless steel
Rod end: Stainless steel,...
AL = External Left-hand t...
10
14
10.5
28
48
29
M10
8.0
3.1
1.0
1.90
1.81
1225
60
84832000
63299562
63299562
Stainless steel
Rod end: Stainless steel,...
AL = External Left-hand t...
12
16
12.0
32
54
33
M12
7.5
3.5
1.3
1.74
1.82
1125
87
84832000
63299566
63299566
Stainless steel
Rod end: Stainless steel,...
AL = External Left-hand t...
16
21
15.0
42
66
40
M16
8.0
4.3
1.6
2.24
2.35
975
190
84832000
63299570
63299570
Stainless steel
Rod end: Stainless steel,...
AL = External Left-hand t...
20
25
18.0
50
78
47
M20 x1,5
7.0
5.4
2.3
2.46
2.58
825
338
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성