E-SCE22 - Guide shaft end internal thread type with wrench groove type/through hole type g6
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/e_sce22.prj},{NB=E-SCE22-D15-L20-M4-S0},{CODE=E-SCE22},{TYPE=ydnlwbs},{ACC=putongji},{MAT=45},{MAT1=S45C},{HRD=High frequency quenching, effective hardening layer depth is shown in P17, quenching hardness HRC56~},{SUR=Hard Chromium Plating,Plating Thickness 3-5um.Hardness of Electrodeposited Coatings HV850-},{D=15},{DTOL=-0.005/-0.025},{L=20},{M=4},{LPOOL=[20:1000/$L1.]},{S=0},{SPOOL=[0:$SPOOL1./1]},{W=13},{V=10},{C=0.5},{ZZLC=0},{ZZMC=0},{MC=0},{ZZEC=0},{EC=0},{K=0},{ZZJD=0},{JD=0},{J=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ACC
Accuracy class
ⁿ/ₐ
MAT
Material 1
ⁿ/ₐ
MAT1
Material 2
ⁿ/ₐ
HRD
Hardness
ⁿ/ₐ
SUR
Surface Preparation
ⁿ/ₐ
D
[mm]
DTOL
Dtol
[mm]
W
[mm]
V
[mm]
C
[mm]
E-SCE22-D6-L15-M3-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
6
-0.005/-0.020
5
8
0.5
E-SCE22-D8-L15-M3-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
8
-0.005/-0.020
7
8
0.5
E-SCE22-D10-L15-M3-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
10
-0.005/-0.020
8
8
0.5
E-SCE22-D12-L15-M4-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
12
-0.005/-0.020
10
10
0.5
E-SCE22-D13-L20-M4-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
13
-0.005/-0.020
11
10
0.5
E-SCE22-D15-L20-M4-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
15
-0.005/-0.025
13
10
0.5
E-SCE22-D16-L25-M4-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
16
-0.005/-0.025
14
10
0.5
E-SCE22-D20-L25-M4-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
20
-0.005/-0.025
17
10
1.0
E-SCE22-D25-L30-M4-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
25
-0.005/-0.025
22
10
1.0
E-SCE22-D30-L30-M6-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
30
-0.005/-0.025
27
15
1.0
E-SCE22-D35-L30-M8-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
35
-0.005/-0.030
30
15
1.0
E-SCE22-D40-L40-M10-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
40
-0.005/-0.030
36
20
1.0
E-SCE22-D50-L60-M12-S0
E-SCE22
ydnlwbs
putongji
45
S45C
High frequency quenching,...
Hard Chromium Plating,Pla...
50
-0.005/-0.030
41
20
1.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성