EA..D
Fluro
Industry parts
Rod Ends
Series E
Male right hand thread
Standard design
Maintenance Free
EA..D
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_e_smal_baureihe/aubengewinde_rechts/standardausfuhrung/wartungsfrei/ea_d/ea_d_asmtab.prj},{NB=Gelenkkopf EA20D M 20x1.5(0-0)},{IDNR=},{D=20},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=16},{M=13.0},{A=53},{F=78},{L=104.5},{O=24.2},{G=M 20x1.5},{GNDM=20},{GP=1.500},{GKDM=18.160},{GL=43},{ST=62.5},{DT=31.5},{KIPPWINKEL=9},{GEW=320},{ABD=ja},{VERS=45},{PPATH=ea_d_asmtpl.prj},{MD=360},{MAT1=Vergütungsstahl C45},{LAGER=wartungsfreies Stahl/PTFE-Lager GE..EC},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EA6D M 6
EA6D
6
6
4.4
20
36
46.0
8.0
M 6
18
6.9
3.6
13
16
no
360
free-cutting steel to 9SM...
maintenance free steel/PT...
84833038
EA8D M 8
EA8D
8
8
6.0
24
42
54.0
10.2
M 8
22
12.7
5.8
15
28
no
360
free-cutting steel to 9SM...
maintenance free steel/PT...
84833038
EA10D M 10
EA10D
10
9
7.0
28
48
62.0
13.2
M 10
26
19.9
8.6
12
50
no
360
free-cutting steel to 9SM...
maintenance free steel/PT...
84833038
EA12D M 12
EA12D
12
10
8.0
34
54
71.0
14.9
M 12
28
29.0
11.5
11
86
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA15D M 14
EA15D
15
12
10.0
40
63
83.0
18.4
M 14
34
39.5
17.5
8
140
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA16D M 16
EA16D
16
14
11.0
46
69
92.0
20.7
M 16
36
54.0
22.5
10
190
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA17D M 16
EA17D
17
14
11.0
46
69
92.0
20.7
M 16
36
54.0
22.5
10
190
no
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA20D M 20x1.5
EA20D
20
16
13.0
53
78
104.5
24.2
M 20x1.5
43
62.5
31.5
9
320
yes
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA25D M 24x2
EA25D
25
20
17.0
64
94
126.0
29.3
M 24x2
53
92.0
51.0
7
560
yes
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA30D M 30x2
EA30D
30
22
19.0
73
110
146.5
34.2
M 30x2
65
124.0
66.0
6
890
yes
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA35D M 36x3
EA35D
35
25
21.0
82
140
181.0
39.8
M 36x3
82
144.0
140.0
6
1400
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA40D M 39x3
EA40D
40
28
23.0
92
150
196.0
45.0
M 39x3
86
178.0
185.0
7
1800
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA45D M 42x3
EA45D
45
32
27.0
102
163
214.0
50.8
M 42x3
94
263.0
240.0
7
2610
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA50D M 45x3
EA50D
50
35
30.0
112
185
241.0
56.0
M 45x3
107
320.0
295.0
6
3450
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA60D M 52x3
EA60D
60
44
38.0
135
210
277.5
66.8
M 52x3
115
497.0
460.0
6
5900
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA70D M 56x4
EA70D
70
49
42.0
160
235
315.0
77.9
M 56x4
125
566.0
590.0
6
8200
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
EA80D M 64x4
EA80D
80
55
47.0
180
270
360.0
89.4
M 64x4
140
752.0
750.0
6
12000
only sealed deliverable
360
Heat-treated steel to C45
maintenance free steel/PT...
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表