您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PFF-N EO - SAE Straight 4 bolt flange with NPT thread
Parker
ERMETO High Pressure Hydraulic Flanges
SAE 4 bolt flanges
Powered by
CAD模型選擇
{parker/m_flansche/03m_sae_voll_fl/pff_n.prj},{NB=EO SAE Vollflansche gerade mit NPT Gewinde PFF612NSSM},{ERMETO=PFF612NSSM},{BESTNR=PFF612N},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=3},{ID=85.320},{BRISO=76},{RS=3.530},{T1=3NPT},{D1=73},{L1=90},{L2=55},{L3=40},{LA=178},{LB=208},{LX=71.4},{LY=152.4},{DB=32.0},{T2=M 30x110},{T22=M},{WEIGHT=0.00870},{PNS=420},{PNSS=420},{PSI=6000},{DD4=50.000},{TT4=32.000},{NDMTM=30.000},{KDMTM=26.211},{NDMTU=0.000},{KDMTU=0.000},{BZE=6.500},{DO1=85.320},{DO2=3.530},{ZOOM=2.000},{ZFACTOR=2.200},{WERKSTOFFVIS=Edelstahl},{T2VIS=M 30x110},{ERMETO2=PFF612NSSM}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
T1
Thread
ⁿ/ₐ
D1
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
LA
Length
[mm]
LB
Length
[mm]
LX
Length
[mm]
LY
Length
[mm]
DB
Diameter
[mm]
T2
Thread
ⁿ/ₐ
WEIGHT
Weight
[kg]
PSI
PSI Series
ⁿ/ₐ
EO SAE Straight 4 bolt fl...
PFF32N38SSM
Stainless Steel
1/2
13
3/8NPT
13
36
16
15
46
58
17.5
38.1
9.0
M 8x30
0.39100
3000
EO SAE Straight 4 bolt fl...
PFF32N38SSU
Stainless Steel
1/2
13
3/8NPT
13
36
16
15
46
58
17.5
38.1
9.0
5/16x1 1/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF32NSSM
Stainless Steel
1/2
13
1/2NPT
13
36
16
15
46
58
17.5
38.1
9.0
M 8x30
0.06810
3000
EO SAE Straight 4 bolt fl...
PFF32NSSU
Stainless Steel
1/2
13
1/2NPT
13
36
16
15
46
58
17.5
38.1
9.0
5/16x1 1/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF33NSSM
Stainless Steel
3/4
19
3/4NPT
19
36
18
19
49
66
22.3
47.6
10.5
M 10x35
0.55700
3000
EO SAE Straight 4 bolt fl...
PFF33NSSU
Stainless Steel
3/4
19
3/4NPT
19
36
18
19
49
66
22.3
47.6
10.5
3/8x1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF34NSSM
Stainless Steel
1
25
1NPT
25
38
18
19
53
71
26.2
52.4
10.5
M 10x35
0.64250
3000
EO SAE Straight 4 bolt fl...
PFF34NSSU
Stainless Steel
1
25
1NPT
25
38
18
19
53
71
26.2
52.4
10.5
3/8x1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF35NSSM
Stainless Steel
1 1/4
32
1 1/4NPT
31
41
21
22
69
80
30.2
58.7
10.5
M 10x40
0.89100
3000
EO SAE Straight 4 bolt fl...
PFF35NSSU
Stainless Steel
1 1/4
32
1 1/4NPT
31
41
21
22
69
80
30.2
58.7
10.5
7/16x1 1/2
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF36NSSM
Stainless Steel
1 1/2
38
1 1/2NPT
38
44
25
24
77
94
35.7
69.9
13.5
M 12x45
1.30200
3000
EO SAE Straight 4 bolt fl...
PFF36NSSU
Stainless Steel
1 1/2
38
1 1/2NPT
38
44
25
24
77
94
35.7
69.9
13.5
1/2x1 3/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF38NSSM
Stainless Steel
2
51
2NPT
50
45
25
26
89
103
42.9
77.8
13.5
M 12x45
1.40000
3000
EO SAE Straight 4 bolt fl...
PFF38NSSU
Stainless Steel
2
51
2NPT
50
45
25
26
89
103
42.9
77.8
13.5
1/2x1 3/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF310NSSM
Stainless Steel
2 1/2
64
2 1/2NPT
63
50
25
30
101
115
50.8
88.9
13.5
M 12x45
0.21240
3000
EO SAE Straight 4 bolt fl...
PFF310NSSU
Stainless Steel
2 1/2
64
2 1/2NPT
63
50
25
30
101
115
50.8
88.9
13.5
1/2x1 3/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF312NSSM
Stainless Steel
3
76
3NPT
73
50
27
34
124
135
61.9
106.4
17.0
M 16x55
0.49470
3000
EO SAE Straight 4 bolt fl...
PFF312NSSU
Stainless Steel
3
76
3NPT
73
50
27
34
124
135
61.9
106.4
17.0
5/8x2 1/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF314NSSM
Stainless Steel
3 1/2
89
3 1/2NPT
89
50
27
36
136
152
69.9
120.7
17.0
M 16x55
0.48600
3000
EO SAE Straight 4 bolt fl...
PFF314NSSU
Stainless Steel
3 1/2
89
3 1/2NPT
89
50
27
36
136
152
69.9
120.7
17.0
5/8x2 1/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF316NSSM
Stainless Steel
4
102
4NPT
99
50
27
36
146
162
77.8
130.2
17.0
M 16x55
0.48600
3000
EO SAE Straight 4 bolt fl...
PFF316NSSU
Stainless Steel
4
102
4NPT
99
50
27
36
146
162
77.8
130.2
17.0
5/8x2 1/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF320NSSM
Stainless Steel
5
127
5NPT
120
50
28
36
180
184
92.1
152.4
17.0
M 16x55
0.48600
3000
EO SAE Straight 4 bolt fl...
PFF320NSSU
Stainless Steel
5
127
5NPT
120
50
28
36
180
184
92.1
152.4
17.0
5/8x2 1/4
9999.99999
3000
EO SAE Straight 4 bolt fl...
PFF62N38SSM
Stainless Steel
1/2
13
3/8NPT
13
36
16
15
46
58
18.2
40.5
9.0
M 8x30
0.06810
6000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表