FBCF,FBCG - O-ring international series
SRD-FA
SRD-FA
t94
Powered by
CAD모델 선택
{srdfaa/fagczih/t94/srd-mifengquan1705.prj},{NB=FBCF7-250},{CODE=FBCF},{MAT=dinjiao},{YINDU=HS70±5},{YANSE=0.275,0.275,0.275,0},{KE=-20°~100°},{USE=naiyou},{W=7.00},{WTOL=±0.13},{DO=250.00},{DOTOL=±1.2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
YINDU
hardness
ⁿ/ₐ
YANSE
colour
ⁿ/ₐ
KE
Usable temperature range
ⁿ/ₐ
USE
use
ⁿ/ₐ
W
ⁿ/ₐ
WTOL
wtol
ⁿ/ₐ
DO
do inner diameter
ⁿ/ₐ
DOTOL
do tol
ⁿ/ₐ
FBCF1.8-1.8
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
1.80
±0.13
FBCF1.8-2
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
2.00
±0.13
FBCF1.8-2.24
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
2.24
±0.13
FBCF1.8-2.5
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
2.50
±0.13
FBCF1.8-2.8
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
2.80
±0.13
FBCF1.8-3.15
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
3.15
±0.13
FBCF1.8-3.55
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
3.55
±0.13
FBCF1.8-3.75
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
3.75
±0.13
FBCF1.8-4
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
4.00
±0.13
FBCF1.8-4.5
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
4.50
±0.13
FBCF1.8-4.87
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
4.87
±0.13
FBCF1.8-5
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
5.00
±0.13
FBCF1.8-5.15
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
5.15
±0.13
FBCF1.8-5.3
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
5.30
±0.13
FBCF1.8-5.6
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
5.60
±0.13
FBCF1.8-6
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
6.00
±0.13
FBCF1.8-6.3
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
6.30
±0.14
FBCF1.8-6.7
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
6.70
±0.14
FBCF1.8-6.9
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
6.90
±0.14
FBCF1.8-7.1
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
7.10
±0.14
FBCF1.8-7.5
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
7.50
±0.14
FBCF1.8-8
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
8.00
±0.14
FBCF1.8-8.5
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
8.50
±0.14
FBCF1.8-8.75
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
8.75
±0.14
FBCF1.8-9
FBCF
dinjiao
HS70±5
0.275,0.275,0.275,0
-20°~100°
For mineral oil resistanc...
1.80
±0.08
9.00
±0.14
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성