您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Flashing Sounder PA X 1-05 - Combined Signaling
Pfannenberg
Signaling Technology
Combined Signaling
Sound / Flash
Powered by
CAD模型選擇
{pfannenberg/signaling_technology/combined_signalig/sound_flash/pa_1_pa_c1_asmtab.prj},{NB=23311105055(,0,0,0,0,0)},{MANUID=23311105055},{NETWEIGHT=0.7250},{CTN=85318070},{EF000002=230},{EF000076=25.0},{EF000144=105},{EF000587=0.11},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=pax_1_red_ral7035.png},{MANUTYPEDESC=PA X 1-05 230 AC RD 7035},{DESCSHORT=Flashing Sounder PA X 1-05 red,5J,230AC,105dB,IP66,NEMA4/4x,RAL7035},{AS=},{A1=0.0},{A2=0.0},{B=0.0},{C1=0.0},{C2=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
A
Size of acoustical coverage A total
[m]
C
Size of acoustical coverage C total
[m]
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
NETWEIGHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
EF000002
Nominal voltage
[V]
EF000003
Mounting method
ⁿ/ₐ
EF000076
Power
[W]
EF000136
Colour housing
ⁿ/ₐ
EF000143
Type of current
ⁿ/ₐ
EF000144
Loudness
[dB]
EF000587
Electricity consumption
[A]
EF002423
Lamp type
ⁿ/ₐ
EF002749
Colour of lamp hood
ⁿ/ₐ
EF002750
Type of optical signal
ⁿ/ₐ
EF002751
Type of acoustic signal
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF009908
Type of acoustic signal device
ⁿ/ₐ
CERTREACH
Cert-REACH
ⁿ/ₐ
CERTCE
Cert-CE
ⁿ/ₐ
CERTEAC
Cert-EAC
ⁿ/ₐ
CERTUKCA
Cert-UKCA
ⁿ/ₐ
CERTUL
Cert-UL
ⁿ/ₐ
CERTVDS
Cert-VdS
ⁿ/ₐ
SIL
ⁿ/ₐ
EXPROOF
Ex-proof
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
23311103000
23311103000
PA X 1-05 230 AC YE
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145332
Pfannenberg GmbH
0.7400
85318070
DE
230
Surface mounting
25.0
Red
AC
105
0.11
Xenon
Yellow
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
false
false
false
23311103000
23311103055
23311103055
PA X 1-05 230 AC YE 7035
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145356
Pfannenberg GmbH
0.7250
85318070
DE
230
Surface mounting
25.0
Grey
AC
105
0.11
Xenon
Yellow
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
false
false
false
23311103055
23311104000
23311104000
PA X 1-05 230 AC AM
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145363
Pfannenberg GmbH
0.7250
85318070
DE
230
Surface mounting
25.0
Red
AC
105
0.11
Xenon
Orange
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
false
false
false
23311104000
23311104055
23311104055
PA X 1-05 230 AC AM 7035
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145370
Pfannenberg GmbH
0.7250
85318070
DE
230
Surface mounting
25.0
Grey
AC
105
0.11
Xenon
Orange
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
false
false
false
23311104055
23311105000
23311105000
PA X 1-05 230 AC RD
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145387
Pfannenberg GmbH
0.7250
85318070
DE
230
Surface mounting
25.0
Red
AC
105
0.11
Xenon
Red
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
false
false
false
23311105000
23311105055
23311105055
PA X 1-05 230 AC RD 7035
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145400
Pfannenberg GmbH
0.7250
85318070
DE
230
Surface mounting
25.0
Grey
AC
105
0.11
Xenon
Red
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
false
false
false
23311105055
23311803000
23311803000
PA X 1-05 24 DC YE
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145684
Pfannenberg GmbH
0.7000
85318070
DE
24
Surface mounting
11.5
Red
DC
105
0.43
Xenon
Yellow
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
true
false
false
23311803000
23311803055
23311803055
PA X 1-05 24 DC YE 7035
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145707
Pfannenberg GmbH
0.5600
85318070
DE
24
Surface mounting
11.5
Grey
DC
105
0.43
Xenon
Yellow
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
true
false
false
23311803055
23311804000
23311804000
PA X 1-05 24 DC AM
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145738
Pfannenberg GmbH
0.5600
85318070
DE
24
Surface mounting
11.5
Red
DC
105
0.43
Xenon
Orange
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
true
false
false
23311804000
23311804055
23311804055
PA X 1-05 24 DC AM 7035
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145752
Pfannenberg GmbH
0.5600
85318070
DE
24
Surface mounting
11.5
Grey
DC
105
0.43
Xenon
Orange
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
true
false
false
23311804055
23311805000
23311805000
PA X 1-05 24 DC RD
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145769
Pfannenberg GmbH
0.5600
85318070
DE
24
Surface mounting
11.5
Red
DC
105
0.43
Xenon
Red
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
true
false
false
23311805000
23311805055
23311805055
PA X 1-05 24 DC RD 7035
Flashing Sounder PA X 1-0...
"Compact flashing sounder...
0.0
0.0
4061131145813
Pfannenberg GmbH
0.5600
85318070
DE
24
Surface mounting
11.5
Grey
DC
105
0.43
Xenon
Red
Flash light
Programmable
IP66
Sound generator
true
true
true
true
true
true
false
false
23311805055
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表