Force Sensor Elements
TE Connectivity
Sensors
Force Sensors
Powered by
CAD模型選擇
{teconnectivity/sensors/force_sensors/force_sensor_elements.prj},{NB=20009605-20},{PN=20009605-20},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-20009605-20.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=FX29K0-100A-0010-L},{ST=OEM Compression Load Cells},{FSRLBF=10 – 10},{FSRNM=N/A},{OS=14 Bit I2C},{OTC=0 – 50},{OTF=32 – 122},{FD=Compression},{ZS=±.05}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ST
Sensor Type
ⁿ/ₐ
FSRLBF
Full Scale Range
[lbf]
FSRNM
Full Scale Range
[Nm]
OS
Output Signal
ⁿ/ₐ
OTC
Operating Temperature
[°C]
OTF
Operating Temperature
[°F]
FD
Force Direction
ⁿ/ₐ
ZS
Zero Shift in CTR
[% of FS]
SS
Sensitivity Shift
[% of FS]
20009605-04
20009605-04
FX292X-100A-0010-L
OEM Compression Load Cell...
10 – 10
N/A
20 mV/V
0 – 50
32 – 122
Compression
±.05
±.05
20009605-05
20009605-05
FX292X-100A-0025-L
OEM Compression Load Cell...
25 – 25
N/A
20 mV/V
0 – 50
32 – 122
Compression
±.05
±.05
20009605-06
20009605-06
FX292X-100A-0050-L
OEM Compression Load Cell...
50 – 50
N/A
20 mV/V
0 – 50
32 – 122
Compression
±.05
±.05
20009605-07
20009605-07
FX292X-100A-0100-L
OEM Compression Load Cell...
100 – 100
N/A
20 mV/V
0 – 50
32 – 122
Compression
±.05
±.05
20009605-20
20009605-20
FX29K0-100A-0010-L
OEM Compression Load Cell...
10 – 10
N/A
14 Bit I2C
0 – 50
32 – 122
Compression
±.05
±.05
20009605-23
20009605-23
FX29K0-100A-0100-L
OEM Compression Load Cell...
100 – 100
N/A
14 Bit I2C
0 – 50
32 – 122
Compression
±.05
±.05
FC2231-0000-0010-L
FC2231-0000-0010-L
MID RANGE COMPRESSION SEN...
OEM Compression Load Cell...
10 – 10
N/A
4V
0 – 50
32 – 122
Compression
±.05
±.05
FC2231-0000-0100-L
FC2231-0000-0100-L
MID RANGE COMPRESSION SEN...
OEM Compression Load Cell...
100 – 100
N/A
4V
0 – 50
32 – 122
Compression
±.05
±.05
FS1901-0000-0500-G
FS1901-0000-0500-G
500 GRAM FORCE 20MV/V FOR...
OEM Compression Load Cell...
N/A
5
20 mV/V
0 – 40
32 – 104
Compression
±.05
±.05
FX1901-0001-0200-L
FX1901-0001-0200-L
200 LBF COMPRESSION LOAD ...
OEM Compression Load Cell...
200 – 200
N/A
N/A
0 – 50
32 – 122
Compression
±.05
±.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表