FTB series (Round Flange type)
TSK
Ball Bushing
Flange type
Powered by
CAD模型選擇
{tsk/ball_bushing/flange_type/ftb.prj},{NB=FTB-13UU},{ST=},{SEAL=2 seal},{SD=13},{D=23},{L=32},{DF=43},{T=6},{DP=33},{F=4.5},{G=7.5},{H=4.1},{P=12},{E=12},{C=509},{CO=774},{CHAM=0.7},{EXS=14.07},{EXB=20.05},{CHAM1=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SEAL
Seal
ⁿ/ₐ
SD
Dimensions SD
[mm]
D
Dimensions D
[mm]
L
Dimensions L
[mm]
DF
Dimensions DF
[mm]
T
Dimensions T
[mm]
DP
Dimensions DP
[mm]
F
Dimensions F
[mm]
G
Dimensions G
[mm]
H
Dimensions H
[mm]
P
Perpendicularity
[μm]
E
Eccentricity (MAX)
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
FTB-6UU
FTB-6UU
2 seal
6
12
19
28
5
20
3.5
6.0
3.1
12
12
205
264
FTB-8UU
FTB-8UU
2 seal
8
15
24
32
5
24
3.5
6.0
3.1
12
12
264
401
FTB-10UU
FTB-10UU
2 seal
10
19
29
40
6
29
4.5
7.5
4.1
12
12
372
548
FTB-12UU
FTB-12UU
2 seal
12
21
30
42
6
32
4.5
7.5
4.1
12
12
411
597
FTB-13UU
FTB-13UU
2 seal
13
23
32
43
6
33
4.5
7.5
4.1
12
12
509
774
FTB-16UU
FTB-16UU
2 seal
16
28
37
48
6
38
4.5
7.5
4.1
12
12
774
1176
FTB-20UU
FTB-20UU
2 seal
20
32
42
54
8
43
5.5
9.0
5.1
15
15
862
1372
FTB-25UU
FTB-25UU
2 seal
25
40
59
62
8
51
5.5
9.0
5.1
15
15
980
1568
FTB-30UU
FTB-30UU
2 seal
30
45
64
74
10
60
6.6
11.0
6.1
15
15
1568
2744
FTB-35UU
FTB-35UU
2 seal
35
52
70
82
10
67
6.6
11.0
6.1
20
20
1666
3136
FTB-40UU
FTB-40UU
2 seal
40
60
80
96
13
78
9.0
14.0
8.1
20
20
2156
4018
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表