GALSW, GALXSW, GALOW
Fluro
Industry parts
Rod Ends
Series K
Male left hand thread
Standard design
Maintenance Free
GALSW, GALXSW, GALOW
Powered by
CAD모델 선택
{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/aubengewinde_links/standardausfuhrung/wartungsfrei/galsw_galxsw_galow/galsw_asmtab.prj},{NB=Gelenkkopf GALXSW10 M 10 LH(0-0)},{IDNR=},{BEZ=GALXSW10},{XBEZ=GALXSW 10},{PDF=gaxsw_galxsw},{PPATH=galxsw_asmtpl.prj},{D=10},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=Information},{B=14},{M=10.50},{A=28},{F=48},{L=62},{O=12.9},{G=M 10 LH},{GNDM=10},{GP=1.50},{GKDM=8.160},{GL=29},{ST=31.4},{DT=23.4},{ZDR=350},{GEW=56},{KIPPWINKEL=13},{BOLZEN=ja},{ABD=ja},{VERS=18},{MD=360},{MAT1=Vergütungsstahl 42CrMo4},{MAT2=Automatenstahl 9SMnPb28K},{MAT3=Wälzlagerstahl 100Cr6},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
BOLZEN
Bolt
ⁿ/ₐ
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GALSW5 M 5 LH
GALSW5
5
8
6.00
18
33
42
7.7
M 5 LH
20
4.3
7.5
600
13
13
no
no
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW6 M 6 LH
GALSW6
6
9
6.75
20
36
46
8.9
M 6 LH
22
6.0
9.3
530
20
13
yes
no
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW8 M 8 LH
GALSW8
8
12
9.00
24
42
54
10.4
M 8 LH
25
11.0
16.7
420
33
14
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW10 M 10 LH
GALSW10
10
14
10.50
28
48
62
12.9
M 10 LH
29
17.4
23.4
350
56
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW12 M 12 LH
GALSW12
12
16
12.00
32
54
70
15.4
M 12 LH
33
23.5
32.0
300
87
13
yes
yes
360
free-cutting steel to 9SM...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW14 M 14 LH
GALSW14
14
19
13.50
36
60
78
16.8
M 14 LH
38
21.0
42.0
260
129
16
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW16 M 16 LH
GALSW16
16
21
15.00
42
66
87
19.3
M 16 LH
40
32.0
52.5
230
189
15
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW18 M 18x1.5 LH
GALSW18
18
23
16.50
46
72
95
21.8
M 18x1.5 LH
44
38.5
64.0
210
267
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW20 M 20x1.5 LH
GALSW20
20
25
18.00
50
78
103
24.3
M 20x1.5 LH
47
44.0
78.0
190
348
14
yes
yes
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW22 M 22x1.5 LH
GALSW22
22
28
20.00
54
84
111
25.8
M 22x1.5 LH
51
53.0
97.0
170
443
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW25 M 24x2 LH
GALSW25
25
31
22.00
60
94
124
29.6
M 24x2 LH
58
61.0
122.0
150
600
15
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW30 M 30x2 LH
GALSW30
30
37
25.00
70
110
145
34.8
M 30x2 LH
71
82.0
168.0
130
1030
17
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW35 M 36x2 LH
GALSW35
35
43
28.00
80
125
165
37.7
M 36x2 LH
73
101.0
206.0
110
1600
19
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW40 M 42x2 LH
GALSW40
40
49
35.00
90
142
187
44.2
M 42x2 LH
78
124.0
286.0
100
2570
16
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALSW50 M48x2 LH
GALSW50
50
60
45.00
116
185
243
55.9
M48x2 LH
105
308.0
485.0
80
4800
14
no
no
360
Heat-treated steel C22
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALXSW6 M 6 LH
GALXSW6
6
9
6.75
20
36
46
8.9
M 6 LH
22
9.8
9.3
530
20
13
yes
no
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALXSW8 M 8 LH
GALXSW8
8
12
9.00
24
42
54
10.4
M 8 LH
25
19.5
16.7
420
33
14
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALXSW10 M 10 LH
GALXSW10
10
14
10.50
28
48
62
12.9
M 10 LH
29
31.4
23.4
350
56
13
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALXSW12 M 12 LH
GALXSW12
12
16
12.00
32
54
70
15.4
M 12 LH
33
42.0
32.0
300
87
13
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALXSW14 M 14 LH
GALXSW14
14
19
13.50
36
60
78
16.8
M 14 LH
38
57.0
42.0
260
129
16
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALXSW16 M 16 LH
GALXSW16
16
21
15.00
42
66
87
19.3
M 16 LH
40
67.0
52.5
230
189
15
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALXSW18 M 18x1.5 LH
GALXSW18
18
23
16.50
46
72
95
21.8
M 18x1.5 LH
44
81.5
64.0
210
267
15
no
no
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALXSW20 M 20x1.5 LH
GALXSW20
20
25
18.00
50
78
103
24.3
M 20x1.5 LH
47
93.5
78.0
190
348
14
yes
yes
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALXSW22 M 22x1.5 LH
GALXSW22
22
28
20.00
54
84
111
25.8
M 22x1.5 LH
51
114.0
97.0
170
443
15
no
no
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
GALXSW25 M 24x2 LH
GALXSW25
25
31
22.00
60
94
124
29.6
M 24x2 LH
58
135.0
122.0
150
600
15
no
no
360
Heat-treated steel 42CrMo...
free-cutting steel to 9SM...
Bearing steel 100Cr6
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성