目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 7822 - Gear Racks, Plastic, for Spur Gears, Pressure Angle 20°, Module 1 / 1.5 / 2 / 3
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Gear wheels
GN 7822
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/zahnrader/gn7822/gn7822.prj},{NB=Zahnstange GN 7822-1,5-500-VG-GR},{PARTNUMBER=GN 7822-1,5-500-VG-GR},{DESCRIPTION=ZCR-A-1.5-500},{DIM01=1.5},{DIM02=565},{DIM03=17},{DIM04=17},{DIM05=8 x 8},{DIM05X=8},{DIM06=422},{M=1,5},{LNEN=500},{LIST=565},{B=17},{H=17},{S=8},{K=633},{WEIGHT=0.4220},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
M
Module
ⁿ/ₐ
LNEN
Nominal size
[mm]
LIST
Actual size
[mm]
B
Tooth width
[mm]
H
[mm]
S
[mm]
K
Max. force Fs acting on a tooth
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gear Rack GN 7822-1-350-V...
GN 7822-1-350-VG-GR
1
350
352
15
15
8
372
0.2620
39269097
YES
Gear Rack GN 7822-1,5-250...
GN 7822-1,5-250-VG-GR
1,5
250
250
17
17
8
633
0.1900
39269097
YES
Gear Rack GN 7822-1,5-500...
GN 7822-1,5-500-VG-GR
1,5
500
565
17
17
8
633
0.4220
39269097
YES
Gear Rack GN 7822-2-250-V...
GN 7822-2-250-VG-GR
2
250
251
20
20
10
993
0.2782
39269097
YES
Gear Rack GN 7822-2-500-V...
GN 7822-2-500-VG-GR
2
500
565
20
20
10
993
0.6200
39269097
YES
Gear Rack GN 7822-3-250-V...
GN 7822-3-250-VG-GR
3
250
254
30
30
15
2234
0.6300
39269097
YES
Gear Rack GN 7822-3-500-V...
GN 7822-3-500-VG-GR
3
500
500
30
30
15
2234
1.2600
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表