目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 990 - Construction tubings, square
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN990
GN990 V
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohre_stangen/gn990/gn990_v/gn_990v.prj},{NB=Konstruktionsrohr GN990-NI-V25-200-BL},{ARTNR=GN990-NI-V25-200-BL},{PARTNUMBER=GN 990-NI-V25-200-BL},{NORMNR=GN 990},{WSVIS=Edelstahl},{VER=5},{L=200},{S2=21},{W2=2.0},{AFVIS=blank unbehandelt},{WEIGHT=0.2298},{CTN=73042400},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
WSVIS
Material
ⁿ/ₐ
S1
Square
[mm]
L
Length ±0.5
[mm]
S2
[mm]
W2
[mm]
AFVIS
Version
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Konstruktionsrohr GN990-A...
GN990-AL-V10-200-EL
Aluminium
V10
200
7
1.5
anodized natural colour
0.0180
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V10-500-EL
Aluminium
V10
500
7
1.5
anodized natural colour
0.0685
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V10-1000-EL
Aluminium
V10
1000
7
1.5
anodized natural colour
0.0972
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V12-200-EL
Aluminium
V12
200
9
1.5
anodized natural colour
0.0238
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V12-500-EL
Aluminium
V12
500
9
1.5
anodized natural colour
0.0595
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V12-1000-EL
Aluminium
V12
1000
9
1.5
anodized natural colour
0.1190
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V16-200-EL
Aluminium
V16
200
13
1.5
anodized natural colour
0.0320
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V16-500-EL
Aluminium
V16
500
13
1.5
anodized natural colour
0.0800
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V16-1000-EL
Aluminium
V16
1000
13
1.5
anodized natural colour
0.1600
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V20-200-EL
Aluminium
V20
200
16
2.0
anodized natural colour
0.0776
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V20-500-EL
Aluminium
V20
500
16
2.0
anodized natural colour
0.1940
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V20-1000-EL
Aluminium
V20
1000
16
2.0
anodized natural colour
0.4000
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V20-2000-EL
Aluminium
V20
2000
16
2.0
anodized natural colour
0.8000
76090000
YES
Konstruktionsrohr GN990-N...
GN990-NI-V20-200-BL
Stainless Steel
V20
200
16
2.0
blank untreated
0.1600
73042400
YES
Konstruktionsrohr GN990-N...
GN990-NI-V20-500-BL
Stainless Steel
V20
500
16
2.0
blank untreated
0.5635
73042400
YES
Konstruktionsrohr GN990-N...
GN990-NI-V20-1000-BL
Stainless Steel
V20
1000
16
2.0
blank untreated
1.1270
73042400
YES
Konstruktionsrohr GN990-N...
GN990-NI-V20-2000-BL
Stainless Steel
V20
2000
16
2.0
blank untreated
2.2540
73042400
YES
Konstruktionsrohr GN990-A...
GN990-AL-V25-200-EL
Aluminium
V25
200
21
2.0
anodized natural colour
0.0990
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V25-500-EL
Aluminium
V25
500
21
2.0
anodized natural colour
0.2490
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V25-1000-EL
Aluminium
V25
1000
21
2.0
anodized natural colour
0.4970
76090000
YES
Konstruktionsrohr GN990-A...
GN990-AL-V25-2000-EL
Aluminium
V25
2000
21
2.0
anodized natural colour
1.1000
76090000
YES
Konstruktionsrohr GN990-N...
GN990-NI-V25-200-BL
Stainless Steel
V25
200
21
2.0
blank untreated
0.2298
73042400
YES
Konstruktionsrohr GN990-N...
GN990-NI-V25-500-BL
Stainless Steel
V25
500
21
2.0
blank untreated
0.5000
73042400
YES
Konstruktionsrohr GN990-N...
GN990-NI-V25-1000-BL
Stainless Steel
V25
1000
21
2.0
blank untreated
1.4490
73042400
YES
Konstruktionsrohr GN990-N...
GN990-NI-V25-2000-BL
Stainless Steel
V25
2000
21
2.0
blank untreated
2.8980
73042400
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表