目錄: Tente
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tente
Heat Resisting Castors - Industrial
Tente
Industrial
Powered by
CAD模型選擇
{tente/300/312.prj},{NB=8470IDC100P62},{MANUTYPEDESC=8470IDC100P62},{WD=100},{WOT=35},{PHOLE=9},{NOCUPEROU=1},{PRICEQUANTITY=1},{CHOLE=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{OFFSET=41.0},{SWI=182},{OVH=128},{LCAP=80},{LCAPSTATIC=160},{WEIGHT=0.878},{SWR=91.0},{PREVIEW=101296.png},{EAN=4031582346695},{SUPPLIERALTNO=4031582346695},{DESCSHORT=8470IDC100P62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
EAN
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
WD
Wheel diameter
[mm]
WOT
Width of Tread
[mm]
SOP
Size of Plate
[mm]
PHC
Plate hole centres
[mm]
PHOLE
Plate hole
[mm]
CHOLE
Centre hole
[mm]
OFFSET
Offset
[mm]
SWI
Swivel Interference
[mm]
OVH
Overall height
[mm]
LCAP
Load capacity
[kg]
LCAPSTATIC
Load capacity (static)
[kg]
TEMPERATURE
Temperature
[gradc]
STANDARD
Standard
ⁿ/ₐ
WEIGHT
Weight
[kg]
SWR
Swivel Radius
[mm]
HOT
Hardness of tread
[Shore]
Tente 8470BOG080P62
8470BOG080P62
4031582347241
Swivel castor, Housing ma...
80
35
105 x 85
80/77 x 60
9
44.5
169
108
100
200
- 40 / + 280
EN 12532
0.722
84.5
D 85
Tente 8470BOG100P62
8470BOG100P62
4031582346688
Swivel castor, Housing ma...
100
35
105 x 85
80/77 x 60
9
41.0
182
128
125
250
- 40 / + 280
EN 12532
0.719
91.0
D 85
Tente 8478BOG080P62
8478BOG080P62
4031582347258
Fixed castor, Fork made o...
80
35
100 x 85
80/77 x 60
9
108
100
200
- 40 / + 280
EN 12532
0.472
D 85
Tente 8478BOG100P62
8478BOG100P62
4031582347074
Fixed castor, Fork made o...
100
35
100 x 85
80/77 x 60
9
128
125
250
- 40 / + 280
EN 12532
0.512
D 85
Tente 8470IDC100P62
8470IDC100P62
4031582346695
Swivel castor, Housing ma...
100
35
105 x 85
80/77 x 60
9
41.0
182
128
80
160
- 30 / + 250
EN 12532
0.878
91.0
A 75
Tente 8470IDG100P62
8470IDG100P62
4031582346701
Swivel castor, Housing ma...
100
35
105 x 85
80/77 x 60
9
41.0
182
128
80
160
- 30 / + 250
EN 12532
0.821
91.0
A 75
Tente 8478IDC100P62
8478IDC100P62
4031582347081
Fixed castor, Fork made o...
100
35
100 x 85
80/77 x 60
9
128
80
160
- 30 / + 250
EN 12532
0.671
A 75
Tente 8478IDG100P62
8478IDG100P62
4031582347098
Fixed castor, Fork made o...
100
35
100 x 85
80/77 x 60
9
128
80
160
- 30 / + 250
EN 12532
0.614
A 75
Tente 8470BOG100P30-13
8470BOG100P30-13
4031582373394
Swivel castor, Housing ma...
100
35
13
41.0
182
128
125
250
- 40 / + 280
EN 12532
0.689
91.0
D 90
Tente 8470BOG100P30-11
8470BOG100P30-11
4031582378184
Swivel castor, Housing ma...
100
35
11
41.0
182
128
125
250
- 40 / + 280
EN 12532
0.690
91.0
D 90
Tente 8470IDG100P30-13 TR...
8470IDG100P30-13 TRG
4031582373097
Swivel castor, Housing ma...
100
35
13
41.0
182
128
80
160
- 30 / + 250
EN 12532
0.791
91.0
A 75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表