目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HK / T - Manual locking clamp - For Drylin® T guide rails. Simplified view
HPC
Linear components
Linear guidance
locking_clamp
Powered by
CAD模型選擇
{hpc/v3/linear/locking_clamp/hk_t.prj},{NB=hpc_HK2011A_0},{REF=HK2011A},{RAIL=TS01-20},{OPT=0},{A=63},{W=31},{A2=28},{H=30},{H2=24.0},{K=30},{K2=M5x6},{C=15},{C3=6.5},{LG=44.00},{B=23.0},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=hk_t_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
RAIL
For rail
ⁿ/ₐ
A
[mm]
W
[mm]
A2
[mm]
H
[mm]
H2
[mm]
K
[mm]
K2
[mm]
C
[mm]
C3
[mm]
LG
lg
[mm]
B
[mm]
REP
View
ⁿ/ₐ
HPC - HK1511A
HK1511A
TS01-15
47
22
23
24
20.0
30
M4x5
15
4.0
44.00
18.9
Simplified view
HPC - HK2011A
HK2011A
TS01-20
63
31
28
30
24.0
30
M5x6
15
6.5
44.00
23.0
Simplified view
HPC - HK2511A
HK2511A
TS01-25
70
34
35
36
31.0
39
M6x8
20
7.5
63.63
26.2
Simplified view
HPC - HK3011A
HK3011A
TS01-30
90
40
38
42
35.5
47
M6x8
20
9.0
78.00
32.4
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表