I - I Type Single Knuckle Joint
SMC
bp2_standard_air_cylinder
CH Hydraulic Cylinders
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/ch/accessories/i.prj},{NB=I-03},{IDNR=},{MODEL=I-03},{BORE=25},{A1=18.0},{E1=20.0},{L1=38.0},{MM=M10 x 1.25},{MMN=10.00},{MMK=8.38},{R1=10.0},{U1=14.0},{NDH10=9 +0.058/0},{ND1=9.0},{NX=9 -0.1/-0.1},{NX1=9.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
Bore
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
[mm]
R1
[mm]
U1
[mm]
NDH10
[mm]
NX
[mm]
I-02
20
16.0
20.0
36.0
M8 x 1.25
10.0
14.0
9 +0.058/0
9 -0.1/-0.1
I-03
25
18.0
20.0
38.0
M10 x 1.25
10.0
14.0
9 +0.058/0
9 -0.1/-0.1
I-04
32
22.0
24.0
55.0
M14 x 1.5
15.5
20.0
12 +0.070/0
16 -0.1/-0.3
IA-04
40
22.0
24.0
55.0
M16 x 1.5
15.5
20.0
12 +0.070/0
16 -0.1/-0.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表