IP-81 - Flange Bearings - Three-Bolt Flange, Metal
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Flange Bearings
Flange Bearings - Three-Bolt Flange, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050101/p040395/ip-81_asmtab.prj},{NB=IP-89},{PN=IP-89},{AMERSID=1046067},{APACID=-},{EMEAID=-},{BOREI=-},{BOREM=30},{A=83},{B=70},{C=47.6},{D=9.5},{E=40.2},{G=9.9},{H=52.4},{J=31.8},{K=15.9000},{PPATH=../p040385/p040385_asm_dir/ip-81/ip-81_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BOREI
Bore Inch
ⁿ/ₐ
BOREM
Bore mm
ⁿ/ₐ
A
A Base Diameter
ⁿ/ₐ
B
B Flange Width
ⁿ/ₐ
C
C Hole Spacing Center to Center Along Width
ⁿ/ₐ
D
D Flange Height
ⁿ/ₐ
E
E Overall Height
ⁿ/ₐ
G
G Hole Size
ⁿ/ₐ
H
H Hole Spacing Center To Center Along Length
ⁿ/ₐ
J
J Hole Spacing Center To Center Along Length
ⁿ/ₐ
K
K Bearing Height to Center
[Inch]
IP-81
IP-81
1046059
-
-
1/2
-
2 1/2
2 3/8
1 1/2
5/16
1 23/64
25/64
1 11/16
7/8
0.5000
IP-82
IP-82
1046060
-
-
5/8
-
2 1/2
2 3/8
1 1/2
5/16
1 23/64
25/64
1 11/16
7/8
0.5000
IP-83
IP-83
1046061
-
-
3/4
-
2 1/2
2 3/8
1 1/2
5/16
1 23/64
25/64
1 11/16
7/8
0.5000
IP-84
IP-84
1046062
-
-
-
20
64
60
38.1
8
34.3
9.9
43.2
22.2
12.7000
IP-85
IP-85
1046063
-
-
7/8
-
2 3/4
2 1/2
1 5/8
3/8
1 39/64
25/64
1 13/16
1 1/8
0.5630
IP-86
IP-86
1046064
-
-
-
25
70
64
28.6
9.5
41
9.9
46
28.6
14.3000
IP-87
IP-87
1046065
-
-
1
-
2 3/4
2 1/2
1 5/8
3/8
1 39/64
25/64
1 13/16
1 1/8
0.5630
IP-88
IP-88
1046066
-
-
1 1/8
-
3 1/4
2 3/4
1 7/8
3/8
1 37/64
25/64
2 1/16
1 1/4
0.6260
IP-89
IP-89
1046067
-
-
-
30
83
70
47.6
9.5
40.2
9.9
52.4
31.8
15.9000
IP-90
IP-90
1046068
-
-
1 3/16
-
3 1/4
2 3/4
1 7/8
3/8
1 37/64
25/64
2 1/16
1 1/4
0.6260
IP-91
IP-91
1046069
-
-
1 1/4
-
3 1/4
2 3/4
1 7/8
3/8
1 37/64
25/64
2 1/16
1 1/4
0.6260
IP-92
IP-92
1046070
-
-
1 1/4
-
3 3/4
3 1/4
2
1/2
1 53/64
33/64
2 3/8
1 1/4
0.6890
IP-93
IP-93
1046071
-
-
1 5/16
-
3 3/4
3 1/4
2
1/2
1 53/64
33/64
2 3/8
1 1/4
0.6890
IP-94
IP-94
1046072
-
-
1 3/8
-
3 3/4
3 1/4
2
1/2
1 53/64
33/64
2 3/8
1 1/4
0.6890
IP-95
IP-95
1046073
-
-
-
35
95
83
50.8
13
46.4
13.1
60.3
31.8
17.5000
IP-96
IP-96
1046074
-
-
1 7/16
-
3 3/4
3 1/4
2
1/2
1 53/64
33/64
2 3/8
1 1/4
0.6890
IP-97
IP-97
1046075
-
-
1 15/16
-
4 5/8
4
2 3/4
1/2
2 5/32
33/64
2 15/16
1 5/8
0.7480
IP-98
IP-98
1046076
-
-
-
50
118
102
69.9
13
54.6
13.1
74.6
41.3
19.0000
IP-99
IP-99
1046077
-
-
2
-
4 5/8
4
2 3/4
1/2
2 5/32
33/64
2 15/16
1 5/8
0.7480
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表