JSW-8 Fasteners & Hardware Fasteners Nuts Lock Nuts - Nut Lock Flange Spinner-Grip
Essentra Components
Fasteners
Nuts
Lock & Flange Nuts
Lock & Flange Nuts - Metal with Flange
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k05000000/l3_k05070000/p090280/jsw-8.prj},{NB=JSW-12},{PN=JSW-12},{AMERSID=1150300},{APACID=-},{EMEAID=-},{FINISH=Plain Finish},{THREAD=M16 x 2.00},{A=24},{B=38.0},{C=17.2},{MINORDIAMETERSK=13.835},{MAJORDIAMETERSK=16},{FLANGEHEIGHTSKE=2.4},{D4HELIXSPIRAL0=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
THREAD
Thread Size
ⁿ/ₐ
A
A Width Across Flats
[mm]
B
B Flange Diameter
[mm]
C
C Height
[mm]
JSW-8
JSW-8
1150319
-
-
Plain Finish
M6 x 1.00
10
15.1
6.0
JSW-9
JSW-9
1150320
-
-
Plain Finish
M8 x 1.25
13
19.0
8.8
JSW-10
JSW-10
1150298
-
-
Plain Finish
M10 x 1.50
15
24.1
10.0
JSW-11
JSW-11
1150299
-
-
Plain Finish
M12 x 1.75
19
25.5
11.6
JSW-12
JSW-12
1150300
-
-
Plain Finish
M16 x 2.00
24
38.0
17.2
JSW-20
JSW-20
1150309
-
-
Zinc Plated
M6 x 1.00
10
15.1
6.0
JSW-21
JSW-21
1150310
-
-
Zinc Plated
M8 x 1.25
13
19.0
8.8
JSW-22
JSW-22
1150311
-
-
Zinc Plated
M10 x 1.50
15
24.1
10.0
JSW-23
JSW-23
1150312
-
-
Zinc Plated
M12 x 1.75
19
25.5
11.6
JSW-24
JSW-24
1150313
-
-
Zinc Plated
M16 x 2.00
24
38.0
17.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表