目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
LKRA-VPA - Light duty swivel castor with bolt hole fitting, wheel with solid rubber tyres, with synthetic rim
JW Winco
3.0 Machine parts
3.10 Rolling, transporting with casters and wheels
Casters and wheels
LKRA-VPA
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_10/casters_and_wheels/lkra_vpa/lkra-vpa.prj},{NB=Light Duty Gray Rubber Wheel Swivel Caster LKRA-VPA-125-G-FI},{PARTNUMBER=LKRA-VPA-125-G-FI},{ITEMID=126GBC5/FI},{HIDDEN=GANTER},{NAME=126G-FI_223537},{INAME=126G2dFI_223537},{NTCUSTOM=Apparate-Lenkrolle mit Rückenloch und Feststeller \"stop-fix\". Rad mit Vollgummireifen mit Kunststoff-Felge.},{LINACUSTOM=Blickle - LKRA-VPA - LKRA-VPA 126G-FI},{MATNR=223537},{ARTNR=LKRA-VPA 126G-FI},{RADDRM=125},{RADBR=32},{TF1=120},{LART=Gleitlager},{GESHO=158},{PLDRM=57},{RLDRM=13},{AUSL=40},{REHAERTE=80° Shore A},{TEMPV=-20},{TEMPB=60},{STGEW=0,843},{WEIGHT=MIN},{CTN=},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
RADDRM
wheel Ø
[mm]
RADBR
tread width
[mm]
TF1
load capacity
[kg]
LART
bearing type
ⁿ/ₐ
GESHO
overall height
[mm]
PLDRM
plate Ø
[mm]
RLDRM
bolthole Ø
[mm]
AUSL
swivel lead
[mm]
REHAERTE
tread & tire hardness
[°Shore A]
TEMPV
temperature range from
[°C]
TEMPB
temperature range to
[°C]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Light Duty Gray Rubber Wh...
LKRA-VPA-100-G-GS
100
32
110
Gleitlager
133
57
-
40
80° Shore A
-20
60
YES
Light Duty Gray Rubber Wh...
LKRA-VPA-100-G
100
32
110
Gleitlager
133
57
13
40
80° Shore A
-20
60
YES
Light Duty Gray Rubber Wh...
LKRA-VPA-125-G-FI
125
32
120
Gleitlager
158
57
13
40
80° Shore A
-20
60
YES
Light Duty Gray Rubber Wh...
LKRA-VPA-125-G
125
32
120
Gleitlager
158
57
13
40
80° Shore A
-20
60
YES
Light Duty Gray Rubber Wh...
LKRA-VPA-150-G-GS
150
30
110
Gleitlager
182
57
-
40
80° Shore A
-20
60
YES
Light Duty Gray Rubber Wh...
LKRA-VPA-150-G
150
30
110
Gleitlager
182
57
13
40
80° Shore A
-20
60
YES
Light Duty Gray Rubber Wh...
LKRA-VPA-125-G-GS
125
32
120
Gleitlager
158
57
-
40
80° Shore A
-20
60
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表