您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies BK26 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk/locking_assemblies_bk26_asmtab.prj},{NB=T78260},{NAME=Locking assembly BK26 25x35 self-centering},{DXD=25 x 35},{D=25},{DD=35},{CNSORDERNO=T78260},{L1=25},{B=38},{D1=45},{MT=210},{FASS=15},{PW=71},{PN=51},{N=1},{THREAD=M30x1,5},{MS=220},{KG=0.17},{SD=30},{P=1.500},{PPATH=locking_assemblies_bk26_asmtpl.prj},{CNSORDERNO2=BK026025035}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
B
[mm]
D1
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
THREAD
Thread type
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
T78248
Locking assembly BK26 14x...
14 x 25
T78248
20
31
32
70
9
91
55
1
M20x1
95
0.10
T78252
Locking assembly BK26 15x...
15 x 25
T78252
20
31
32
77
9
91
55
1
M20x1
95
0.11
T78255
Locking assembly BK26 18x...
18 x 30
T78255
21
33
38
125
13
98
59
1
M25x1,5
160
0.13
T78256
Locking assembly BK26 19x...
19 x 30
T78256
21
33
38
132
13
93
59
1
M25x1,5
160
0.13
T78257
Locking assembly BK26 20x...
20 x 30
T78257
21
33
38
139
13
88
59
1
M25x1,5
160
0.15
T78259
Locking assembly BK26 24x...
24 x 35
T78259
25
38
45
202
15
74
51
1
M30x1,5
220
0.17
T78260
Locking assembly BK26 25x...
25 x 35
T78260
25
38
45
210
15
71
51
1
M30x1,5
220
0.17
T78261
Locking assembly BK26 28x...
28 x 40
T78261
28
44
52
312
20
76
53
1
M35x1,5
340
0.28
T78262
Locking assembly BK26 30x...
30 x 40
T78262
28
44
52
335
20
71
53
1
M35x1,5
340
0.26
T78264
Locking assembly BK26 35x...
35 x 45
T78264
28
45
58
483
25
75
58
1
M40x1,5
480
0.26
T78266
Locking assembly BK26 40x...
40 x 50
T78266
28
46
65
696
31
82
66
1
M45x1,5
680
0.33
T78268
Locking assembly BK26 45x...
45 x 55
T78268
28
47
70
902
36
84
69
1
M50x1,5
870
0.45
T78270
Locking assembly BK26 50x...
50 x 60
T78270
28
47
75
1014
37
77
64
1
M55x2
970
0.66
T78271
Locking assembly BK26 55x...
55 x 65
T78271
28
48
80
1158
38
73
61
1
M60x2
1100
0.72
T78272
Locking assembly BK26 60x...
60 x 70
T78272
28
50
85
1379
41
73
62
1
M65x2
1300
0.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表