目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LSAG30 - Precision linear rotary ball splines IKO - Size 30 - Dynamic load up to 15386 N
HPC
Linear components
Linear guidance
IKO Ball splined shafts
Powered by
CAD模型選擇
{hpc/v3/linear/ball/lsag30.prj},{NB=hpc_LSAG30-700},{REF=LSAG30-700},{D4=27.2},{D2=23.5},{L=700},{LMAX=1200},{TD=-},{D=-},{L1=-},{L2=-},{W=-},{I=-},{T1=-},{D1=-},{B=-},{E=-},{T=-},{PCD=-},{D3=-},{C=-},{C0=-},{MTD=-},{T0=-},{TX=-},{MASA=450},{MAS=-},{INFO=INFO},{LX=700},{X=1},{Y=0.753},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Part number
ⁿ/ₐ
D4
ØD4 (0/-0.021)
[mm]
D2
ØD2
[mm]
L
[mm]
LMAX
Max. length
[mm]
TD
Type of bearing
ⁿ/ₐ
D
ØD (0/-0.016)
[mm]
L1
[mm]
L2
[mm]
W
[mm]
I
[mm]
T1
[mm]
D1
ØD1
[mm]
B
[mm]
E
[mm]
T
[mm]
PCD
ØPCD
[mm]
D3
ØD3
[mm]
C
Basic dynamic load
[N]
C0
Basic static load
[N]
MTD
Dynamic torque
[Nm]
T0
Static torque
[Nm]
TX
Static moment
[(Nm)1]
MASA
Weight/100mm
[g]
MAS
Weight
[g]
HPC - LSAG30-400
LSAG30-400
27.2
23.5
400
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
450
-
HPC - LSAG30-500
LSAG30-500
27.2
23.5
500
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
450
-
HPC - LSAG30-600
LSAG30-600
27.2
23.5
600
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
450
-
HPC - LSAG30-700
LSAG30-700
27.2
23.5
700
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
450
-
HPC - LSAG30-800
LSAG30-800
27.2
23.5
800
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
450
-
HPC - LSAG30-1100
LSAG30-1100
27.2
23.5
1100
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
450
-
HPC - LSAG30-1200
LSAG30-1200
27.2
23.5
1200
1200
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
450
-
HPC - LSAG30-C
LSAG30-C
27.2
-
-
-
Standard
45
70
43
7
35
4
-
-
-
-
-
-
15386
19404
231
291
147-873
-
430
HPC - LSAG30F-C
LSAG30F-C
27.2
-
-
-
Flanged
45
70
43
-
-
-
65
50
21
7.5
54
6.6
15386
19404
231
291
147-873
-
476
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表