您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Magnet system flat, with cylindrical through hole, magnetic core hard ferrite - Anisotropic, stainless steel housing, application temperature up to 220 °C
Schallenkammer
Magnetsysteme, Flachgreifer, Stabgreifer
Magnetic systems flat design
Powered by
CAD模型選擇
{schallenkammer/magnetsysteme_flachgreifer_stabgreifer/ms_flache_ausfuhrung/ferrit_38060vagp.prj},{NB=38060VA},{ARTNR=38060VA},{DESL=Magnetsystem, flache Ausfuhrung Ø 50+0,2/-0,1 x 10+0,5/-0,2 mm mit zylindrischer Durchgangsbohrung Ø 8,5 mm Gehause aus Edelstahl Magnetkern Ferrit Haftkraft 145 N},{D=50},{SD1=8.5},{SD2=22.0},{L=10},{F=145},{MAT=Ferrit},{PD=anisotrop},{MAG=axial},{MAT2=Edelstahl},{TEMP=220},{TD=+0,2/-0,1},{TSD1=+0,2/-0,2},{TSD2=+1,5/-0},{TL=+0,5/-0,2},{SE=32},{PI=1},{G=0.08500},{CTN=8505 1910},{LINK=Webpage},{PDF=Download}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Article Number
ⁿ/ₐ
DESL
Description Long
ⁿ/ₐ
D
Diameter D
[mm]
SD1
Diameter d1
[mm]
SD2
Diameter d2
[mm]
L
Length L
[mm]
F
holding force F
[N]
MAT
Magnetic material
ⁿ/ₐ
PD
Preferred direction
ⁿ/ₐ
MAT2
Surface
ⁿ/ₐ
TEMP
Operating temp. max °C
ⁿ/ₐ
PI
Piece per pack
ⁿ/ₐ
G
Weight G
[kg]
CTN
Customs tariff number
ⁿ/ₐ
38060VA
38060VA
Magnet system, flat desig...
50
8.5
22.0
10
145
Ferrit
anisotropic
Stainless steel
220
1
0.08500
8505 1910
38062VA
38062VA
Magnet system, flat desig...
63
6.5
24.0
14
230
Ferrit
anisotropic
Stainless steel
220
1
0.19500
8505 1910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表