Magnet system flat, with through holeand 90° countersink, magnetic core hard ferrite - Anisotropic, metal housing, zinc-plated, application temperature up to 200 °C
Schallenkammer
Magnetsysteme, Flachgreifer, Stabgreifer
Magnetic systems flat design
Powered by
CAD模型選擇
{schallenkammer/magnetsysteme_flachgreifer_stabgreifer/ms_flache_ausfuhrung/ferrit_38050gp.prj},{NB=38051},{ARTNR=38051},{DESL=Magnetsystem, flache Ausfuhrung Ø 20±0,1 x 6+0,2/-0,1 mm mit Durchgangsbohrung Ø 4,1 mm und 90°-Senkung auf der magnetischen Seite (fur Senkschraube M4) Metallgehause verzinkt Magnetkern Ferrit Haftkraft 27 N},{D=20},{SD1=4.1},{SD2=9.4},{L=6.0},{F=27},{MAT=Ferrit},{PD=anisotrop},{MAT2=verzinkt},{TEMP=200},{TD=+0,1/-0,1},{TSD1=+0,4/-0,4},{TSD2=+1/-0},{TL=+0,2/-0,1},{PI=1},{G=0.00900},{CTN=8505 1910},{LINK=Webpage},{PDF=Download}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Article Number
ⁿ/ₐ
DESL
Description Long
ⁿ/ₐ
D
Diameter D
[mm]
SD1
Diameter d1
[mm]
SD2
Diameter d2
[mm]
L
Length L
[mm]
F
holding force F
[N]
MAT
Magnetic material
ⁿ/ₐ
PD
Preferred direction
ⁿ/ₐ
MAT2
Surface
ⁿ/ₐ
TEMP
Operating temp. max °C
ⁿ/ₐ
PI
Piece per pack
ⁿ/ₐ
G
Weight G
[kg]
CTN
Customs tariff number
ⁿ/ₐ
38050
38050
Magnet system, flat desig...
16
3.5
6.5
4.5
14
Ferrit
anisotropic
zinc-plated
200
1
0.00400
8505 1910
38051
38051
Magnet system, flat desig...
20
4.1
9.4
6.0
27
Ferrit
anisotropic
zinc-plated
200
1
0.00900
8505 1910
38052
38052
Magnet system, flat desig...
25
5.5
11.5
7.0
36
Ferrit
anisotropic
zinc-plated
200
1
0.01700
8505 1910
38053
38053
Magnet system, flat desig...
32
5.5
11.5
7.0
72
Ferrit
anisotropic
zinc-plated
200
1
0.02700
8505 1910
38055
38055
Magnet system, flat desig...
40
5.5
12.5
8.0
90
Ferrit
anisotropic
zinc-plated
200
1
0.05200
8505 1910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表