您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
polski
slovenčina
中文
中文
QA認證資訊
目錄: Zimmer Group
Created: 15.05.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Zimmer Group
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
Zimmer Group
Linear technology
Clamping and Braking Elements
Products ( A - Z )
Powered by
CAD模型選擇
{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/mbps_asmtab.prj},{NB=MBPS2501AS1A-PMB25-4-THKHSR-HSR..LR-25},{SORTIERUNG=3},{TABELLE=40.33},{BDRUCKMIN=4.5},{BDRUCKMAX=6.5},{OW=23.00},{D=40},{X=36.0},{T=4.0},{A=75},{B=94.0},{BMAX=94.0},{C=6.5},{CC=6.5},{E=29.5},{A1=20},{A2=52.0},{B1=22.0},{B2=44},{B3=22.0},{K=20},{DK=20},{L1=16.2},{L2=5.0},{H=8.0},{H1=18.0},{L3=36.0},{L4=6.0},{KLEMTYP=MBPS2PL},{ARTIKEL=MBPS2501AS1A},{VERMERK=},{ARTIKELNUM=MBPS2501AS1},{ARTIKEL04B=MBPS2504BS1},{ADAPTERPLA=PMB25-4},{ENDDVIS=mit},{ZZA=U},{ZZB=U},{AKTIV=J},{VERFUEGBARKEIT=standard},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Beschreibung},{SCHIENHERS=THK},{SCHIENTYP=HSR},{GROESSE=25},{WAGENTYP=HSR..LR},{ABDECKBAND=ja},{HALTEKRAFT=1200},{RICHT=von vorne},{G1=M6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTELLNUM
item number clamping element
ⁿ/ₐ
ADAPTERPLA
item number distance plate
ⁿ/ₐ
ENDDVIS
with/without Seals
ⁿ/ₐ
VERFUEGBARKEIT
availability
ⁿ/ₐ
SCHIENHERS
guide rail manufacturer
ⁿ/ₐ
SCHIENTYP
type of guide rail
ⁿ/ₐ
GROESSE
size
ⁿ/ₐ
WAGENTYP
type of carriage
ⁿ/ₐ
ABDECKBAND
cover strip usable
ⁿ/ₐ
HALTEKRAFT
holding force
[N]
BDRUCKMIN
min. operating pressure
[bar]
BDRUCKMAX
max. operating pressure
[bar]
RICHT
installation way
ⁿ/ₐ
OW
Clamping width
[mm]
D
fastening surface/rail base
[mm]
X
fastening surface/rail base without adapting plate
[mm]
T
thickness of distance plate
[mm]
A
width
[mm]
B
max. length
[mm]
BMAX
max. length
[mm]
C
clearance
[mm]
E
casing height
[mm]
A1
fixing holes/width
[mm]
A2
cap position
[mm]
B1
cap length
[mm]
B2
length of casing
[mm]
B3
fixing holes/length
[mm]
G1
fastening screw thread
ⁿ/ₐ
G2
air connection
ⁿ/ₐ
K
cap diameter
[mm]
L1
air connection horizontal
[mm]
L2
air connection vertical
[mm]
H
depth of fastening screw thread
[mm]
H1
cap position
[mm]
pneumatic clamping and br...
MBPS3501GS1-A
PMB35-4
without
standard
THK
SR
35
SR..SBM
yes
2000
4.5
6.5
from above
34.00
48
44.0
4.0
100
106.0
106.0
5.5
38.5
24
70.4
29.0
48
24.5
M8
M5
25
19.0
7.5
9.0
24.7
pneumatic clamping and br...
MBPS1501AS1
without
standard
800
4.5
6.5
from front
9.60
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
7.3
11.8
pneumatic clamping and br...
MBPS1501AS1A
with
standard
800
4.5
6.5
from front
9.60
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
7.3
11.8
pneumatic clamping and br...
MBPS1501ES1
without
standard
900
4.5
6.5
from front
9.50
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
8.6
11.8
pneumatic clamping and br...
MBPS1501GS1
without
standard
800
4.5
6.5
from above
15.00
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
7.3
11.8
pneumatic clamping and br...
MBPS1501SS1
without
standard
900
4.5
6.5
from front
9.60
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
8.6
11.8
pneumatic clamping and br...
MBPS1502BS1
without
standard
800
4.5
6.5
from front
9.85
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
7.3
11.8
pneumatic clamping and br...
MBPS1504BS1
without
standard
800
4.5
6.5
from above
15.00
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
7.3
11.8
pneumatic clamping and br...
MBPS1505AS1
without
standard
900
4.5
6.5
from front
9.50
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
7.3
11.8
pneumatic clamping and br...
MBPS1510BS1
without
standard
900
4.5
6.5
from front
10.00
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
7.3
11.8
pneumatic clamping and br...
MBPS1512ES1
without
standard
800
4.5
6.5
from front
9.60
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
7.3
11.8
pneumatic clamping and br...
MBPS1512IS1
without
standard
900
4.5
6.5
from front
10.60
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
8.6
11.8
pneumatic clamping and br...
MBPS1514AS1A
with
standard
800
4.5
6.5
from front
15.00
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
7.3
11.8
pneumatic clamping and br...
MBPS1514DS1
without
standard
900
4.5
6.5
from front
8.80
61
94.0
94.0
21.5
15
40.8
19.0
44
22.0
M5
M5
16
34.5
5.3
7.3
11.8
pneumatic clamping and br...
MBPS2001AS1
without
standard
900
4.5
6.5
from front
13.10
66
94.0
94.0
25.8
20
45.7
19.0
44
22.0
M6
M5
16
15.5
5.5
8.6
16.2
pneumatic clamping and br...
MBPS2001AS1A
with
standard
900
4.5
6.5
from front
13.10
66
94.0
94.0
25.8
20
45.7
19.0
44
22.0
M6
M5
16
15.5
5.5
8.6
16.2
pneumatic clamping and br...
MBPS2001CS1
without
standard
900
4.5
6.5
from front
16.00
66
94.0
94.0
25.8
20
45.7
19.0
44
22.0
M6
M5
16
15.5
5.5
8.6
16.2
pneumatic clamping and br...
MBPS2001CS1A
with
standard
900
4.5
6.5
from front
16.00
66
94.0
94.0
25.8
20
45.7
19.0
44
22.0
M6
M5
16
15.5
5.5
8.6
16.2
pneumatic clamping and br...
MBPS2001ES1
without
standard
1000
4.5
6.5
from front
12.40
66
94.0
94.0
25.8
20
45.7
19.0
44
22.0
M6
M5
16
15.5
5.5
8.6
16.2
pneumatic clamping and br...
MBPS2001GS1
without
standard
1000
4.5
6.5
from above
20.00
66
94.0
94.0
25.8
20
45.7
19.0
44
22.0
M6
M5
16
15.5
5.5
8.6
16.2
pneumatic clamping and br...
MBPS2001GS1A
with
standard
1000
4.5
6.5
from front
20.00
66
94.0
94.0
25.8
20
45.7
19.0
44
22.0
M6
M5
16
15.5
5.5
8.6
16.2
pneumatic clamping and br...
MBPS2002AS1
without
standard
900
4.5
6.5
from front
14.20
66
94.0
94.0
25.8
20
45.7
19.0
44
22.0
M6
M5
16
15.5
5.5
8.6
16.2
pneumatic clamping and br...
MBPS2002BS1
without
standard
900
4.5
6.5
from front
13.41
66
94.0
94.0
25.8
20
45.7
19.0
44
22.0
M6
M5
16
15.5
5.5
8.6
16.2
pneumatic clamping and br...
MBPS2004BS1
without
standard
900
4.5
6.5
from above
20.00
66
94.0
94.0
25.8
20
45.7
19.0
44
22.0
M6
M5
16
15.5
5.5
8.6
16.2
pneumatic clamping and br...
MBPS2004FS1
without
standard
1000
4.5
6.5
from front
11.50
66
94.0
94.0
25.8
20
45.7
19.0
44
22.0
M6
M5
16
15.5
5.5
8.6
16.2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表