MCQI2 - ISO-VDMA Standard profile cylinders
MEDAN
Air cylinders
Standard Cylinders
MCQI2-ISO-15552 Standard profile cylinders
Powered by
CAD模型選擇
{medan/air_cylinders/standard_cylinders/mcqi2/mcqi2_asmtab.prj},{NB=MCQI2-11-50-50_POS_0},{IDNR=},{MODEL=MCQI2},{STYLE=11},{TUBE=50},{STROKE=50},{ASTROKE=0},{POS=0},{MAGNET=},{MT=},{JOINT=},{SWITCH=},{WL=},{NSW=},{A=32},{AA=18},{AB=34},{AC=15},{AD=10},{AE=M16 x 1.5},{AF=40},{AR=8},{AS=24},{XB=106},{B1=16},{B2=24},{C=37},{DD=G 1/4},{E=M16 x 1.5},{G=20},{H=40},{I=28.0},{IA=0},{IB=0},{J=4},{K=31.0},{L=16.0},{NB1=0},{O=46.5},{R=8.0},{S=M8 x 1.25},{U=8.5},{UC=4.5},{UD=16},{X=65},{XZ=179},{XZB=143},{XZM=180},{XZN=244},{XZP=177},{XZQ=227},{XZT=175},{XLY=170},{XZF=123},{XMAG=30},{ROT=0.000},{T=2.000},{PPATH=assemblies/mcqi2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
A
[mm]
AA
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
ⁿ/ₐ
AF
[mm]
AR
[mm]
AS
[mm]
B
[mm]
B1
[mm]
B2
[mm]
C
[mm]
DD
ⁿ/ₐ
E
ⁿ/ₐ
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
NB1
[mm]
O
[mm]
R
[mm]
S
ⁿ/ₐ
U
[mm]
X
[mm]
Z
[mm]
ZB
[mm]
ZM
[mm]
ZN
[mm]
ZP
[mm]
ZQ
[mm]
ZT
[mm]
LY
[mm]
ZF
[mm]
ROT
[mm]
T
[mm]
MCQI2-11-32-50_POS_0
MCQI2
32
22
16
26
12
7
M10 x 1.25
20
5
17
94
10
17
26
G 1/8
M10 x 1.25
12
30
20.0
4
30.5
20.0
8
32.5
5.0
M6 x 1.0
4.5
47
146
120
146
190
146
184
144
142
108
5.000
2.000
MCQI2-11-40-50_POS_0
MCQI2
40
24
20
27
12
7
M12 x 1.25
30
6
19
105
13
19
30
G 1/4
M12 x 1.25
16
35
20.5
4
34.0
14.5
0
38.0
6.0
M6 x 1.0
5.3
55
163
135
165
213
162
206
163
161
120
10.000
2.000
MCQI2-11-50-50_POS_0
MCQI2
50
32
18
34
15
10
M16 x 1.5
40
8
24
106
16
24
37
G 1/4
M16 x 1.5
20
40
28.0
4
31.0
16.0
0
46.5
8.0
M8 x 1.25
8.5
65
179
143
180
244
177
227
175
170
123
0.000
2.000
MCQI2-11-63-50_POS_0
MCQI2
63
32
20
32
15
10
M16 x 1.5
40
8
24
121
16
24
37
G 3/8
M16 x 1.5
20
45
26.0
4
33.0
16.0
0
56.5
8.0
M8 x 1.25
8.0
78
194
158
195
259
190
242
190
185
137
20.000
2.000
MCQI2-11-80-50_POS_0
MCQI2
80
40
32
41
20
14
M22 x 1.5
50
13
32
128
21
30
46
G 3/8
M20 x 1.5
25
45
32.5
4
35.5
20.5
0
72.0
10.0
M10 x 1.5
9.0
95
218
174
220
300
215
287
215
210
148
0.000
3.000
MCQI2-11-100-50_POS_0
MCQI2
100
40
30
46
20
14
M22 x 1.5
50
13
32
138
21
30
51
G 1/2
M20 x 1.5
25
55
37.5
4
37.0
19.0
0
89.0
10.0
M10 x 1.5
13.0
115
233
189
240
320
235
305
230
220
158
0.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表