Mini Relays
TE Connectivity
Relays Contactors and Switches
Relays_new
Automotive, Truck, Bus & Off-Road Relays
Plug-In Automotive Relays
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/relays_new/automotive_truck_bus_and_off_road_relays/plug_in_automotive_relays/mini_relays.prj},{NB=4-1393303-8},{PN=4-1393303-8},{CONTACTLIMITINGBREAKINGCURRENTA=60},{RATEDVOLTAGEVDC=12},{RATEDCOILVOLTAGEVDC=12},{COILRESISTANCEOHM=90},{CONTACTLIMITINGCONTINUOUSCURRENTA=60},{COILPOWERRATINGDCMW=1600},{CONTACTLIMITINGMAKINGCURRENTA=120},{INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS=500},{INSULATIONINITIALDIELECTRICBETWEENCONTACTSANDCOILVRMS=500},{CONTACTLIMITINGSHORTTIMECURRENTA=240},{CURRENTRATING85CA=60},{SHA256=YPv12rkBKM4qgz1kzxCMnpsTGJMhUCifXBlqYCnYq5Y=},{INAME=42d13933032d8},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
RELAYTYPE
Relay Type
ⁿ/ₐ
CONTACTSWITCHINGLOADMIN
Contact Switching Load
[Min]
CONTACTLIMITINGBREAKINGCURRENTA
Contact Limiting Breaking Current
[A]
RATEDVOLTAGEVDC
Rated Voltage
[VDC]
RATEDCOILVOLTAGEVDC
Rated Coil Voltage
[VDC]
COILRESISTANCEOHM
Coil Resistance
[Ohm]
CONTACTLIMITINGCONTINUOUSCURRENTA
Contact Limiting Continuous Current
[A]
COILPOWERRATINGDCMW
Coil Power Rating DC
[mW]
CONTACTLIMITINGMAKINGCURRENTA
Contact Limiting Making Current
[A]
COILMAGNETICSYSTEM
Coil Magnetic System
ⁿ/ₐ
INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS
Insulation Initial Dielectric Between Open Contacts
[Vrms]
INSULATIONINITIALDIELECTRICBETWEENCOILCONTACTCLASS
Insulation Initial Dielectric Between CoilContact Class
ⁿ/ₐ
INSULATIONINITIALDIELECTRICBETWEENCONTACTSANDCOILVRMS
Insulation Initial Dielectric Between Contacts and Coil
[Vrms]
CONTACTLIMITINGSHORTTIMECURRENTA
Contact Limiting Short-Time Current
[A]
COILPOWERRATINGCLASSW
Coil Power Rating Class
[W]
CURRENTRATING85CA
Current Rating 85C
[A]
WEIGHT
Weight
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
CONTACTCURRENTCLASS
Contact Current Class
ⁿ/ₐ
CONTACTARRANGEMENT
Contact Arrangement
ⁿ/ₐ
TERMINALTYPE
Terminal Type
ⁿ/ₐ
MOUNTINGTYPE
Mounting Type
ⁿ/ₐ
HEIGHTCLASSMECHANICAL
Height Class
[Mechanical]
WIDTH
Width
ⁿ/ₐ
LENGTHCLASSMECHANICAL
Length Class
[Mechanical]
LENGTH
Length
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
WIDTHCLASSMECHANICAL
Width Class
[Mechanical]
ENVIRONMENTALCATEGORYOFPROTECTION
Environmental Category of Protection
ⁿ/ₐ
ENVIRONMENTALAMBIENTTEMPERATUREMAX
Environmental Ambient Temperature
[Max]
ENVIRONMENTALAMBIENTTEMPERATURECLASS
Environmental Ambient Temperature Class
ⁿ/ₐ
MOUNTINGBRACKETS
Mounting Brackets
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
COILSUPPRESSION
Coil Suppression
ⁿ/ₐ
1904015-5
1904015-5
1904015-5
V23234C1004X085-EV-100
Power Relay B
1000mA @ 5VDC
20
24
24
255
50
2300
120
Monostable, DC
500
0 - 500 V
500
210
1.5W
20
35 g [ 1.2 oz ]
Ag Alloy
30 - 50 A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
15 - 16 mm
28.5 mm [ 1.122 in ]
20 - 25 mm
22 mm [ .866 in ]
16 mm [ .63 in ]
25 - 30 mm
RTI
125 C [ 257 F ]
105 - 125C
With
N/A
Rp 1400Ohm
3-1393303-9
3-1393303-9
3-1393303-9
V23134C0052C642-EV-CBOX
Power Relay F4
1000mA @ 5VDC
60
12
12
90
60
1600
120
Monostable, DC
500
0 - 500 V
500
240
1.5W
60
35 g [ 1.2 oz ]
Ag Alloy
30 - 50 A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
20 - 25 mm
25.9 mm [ 1.02 in ]
25 - 30 mm
25.9 mm [ 1.02 in ]
24.9 mm [ .98 in ]
25 - 30 mm
RTI
125 C [ 257 F ]
105 - 125C
Without
V23134C 52C642
N/A
4-1393303-8
4-1393303-8
4-1393303-8
V23134C1052X280-EV-CBOX
Power Relay F4
1000mA @ 5VDC
60
12
12
90
60
1600
120
Monostable, DC
500
0 - 500 V
500
240
1.5W
60
35 g [ 1.2 oz ]
Ag Alloy
30 - 50 A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
20 - 25 mm
25.9 mm [ 1.02 in ]
25 - 30 mm
25.9 mm [ 1.02 in ]
24.9 mm [ .98 in ]
25 - 30 mm
RTI
125 C [ 257 F ]
105 - 125C
With
V23134C1052X280
Rp 560Ohm
5-1393303-0
5-1393303-0
5-1393303-0
V23134C1053C642-EV-CBOX
Power Relay F4
1000mA @ 5VDC
20
24
24
324
60
1800
120
Monostable, DC
500
0 - 500 V
500
240
1.5W
20
35 g [ 1.2 oz ]
Ag Alloy
30 - 50 A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
20 - 25 mm
25.9 mm [ 1.02 in ]
25 - 30 mm
25.9 mm [ 1.02 in ]
24.9 mm [ .98 in ]
25 - 30 mm
RTI
125 C [ 257 F ]
105 - 125C
With
V23134C1053C642
N/A
6-1393302-0
6-1393302-0
6-1393302-0
V23134A1052X294-EV-CBOX
Power Relay F4
1000mA @ 5VDC
60
12
12
90
60
1600
120
Monostable, DC
500
0 - 500 V
500
240
1.5W
60
35 g [ 1.2 oz ]
Ag Alloy
30 - 50 A
1 Form C (CO)
Plug-In, Quick Connect
Plug-In
20 - 25 mm
25.9 mm [ 1.02 in ]
25 - 30 mm
25.9 mm [ 1.02 in ]
24.9 mm [ .98 in ]
25 - 30 mm
RTI
125 C [ 257 F ]
105 - 125C
With
V23134A1052X294
Rp 560Ohm
8-1904094-3
8-1904094-3
8-1904094-3
V23134J0053D642-SZ-CBOX
Power Relay F7
1000mA @ 5VDC
25
24
24
324
70
1800
240
Monostable, DC
500
0 - 500 V
500
300
1.5W
40
35 g [ 1.2 oz ]
Ag Alloy
30 - 50 A
1 Form A (NO)
Plug-In, Quick Connect
Plug-In
20 - 25 mm
25.9 mm [ 1.02 in ]
25 - 30 mm
25.9 mm [ 1.02 in ]
24.9 mm [ .98 in ]
25 - 30 mm
RTI
125 C [ 257 F ]
105 - 125C
Without
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表