目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8052 - Réduction excentrique clamp
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8052.prj},{NB=bene_inox_680524-400300},{REF=680524-400300},{FINITION=SF4},{D1P=4\"},{D1=101.60},{D2P=3\"},{D2=76.20},{L=130.2},{POIDS=0.63},{INFOS=INFOTEXTE},{X=0},{L1=17.500},{L2=112.700},{D1X=97.380},{D2X=72.900},{DDIST=12.700},{X1=6.000},{X2=7.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
[pouces]
D1
[mm]
D2P
[pouces]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 680524-075050
680524-075050
SF4
3/4"
19.05
1/2"
12.70
50.8
0.05
Béné Inox 680524-100050
680524-100050
SF4
1"
25.40
1/2"
12.70
63.5
0.11
Béné Inox 680524-100075
680524-100075
SF4
1"
25.40
3/4"
19.05
50.8
0.11
Béné Inox 680524-150050
680524-150050
SF4
1" 1/2
38.10
1/2"
12.70
88.9
0.13
Béné Inox 680524-150075
680524-150075
SF4
1" 1/2
38.10
3/4"
19.05
76.2
0.12
Béné Inox 680524-150100
680524-150100
SF4
1" 1/2
38.10
1"
25.40
76.2
0.17
Béné Inox 680524-200050
680524-200050
SF4
2"
50.80
1/2"
12.70
139.7
0.22
Béné Inox 680524-200075
680524-200075
SF4
2"
50.80
3/4"
19.05
127.0
0.21
Béné Inox 680524-200100
680524-200100
SF4
2"
50.80
1"
25.40
127.0
0.28
Béné Inox 680524-200150
680524-200150
SF4
2"
50.80
1" 1/2
38.10
76.2
0.19
Béné Inox 680524-250050
680524-250050
SF4
2" 1/2
63.50
1/2"
12.70
190.5
0.39
Béné Inox 680524-250075
680524-250075
SF4
2" 1/2
63.50
3/4"
19.05
177.8
0.38
Béné Inox 680524-250100
680524-250100
SF4
2" 1/2
63.50
1"
25.40
177.8
0.42
Béné Inox 680524-250150
680524-250150
SF4
2" 1/2
63.50
1" 1/2
38.10
127.0
0.33
Béné Inox 680524-250200
680524-250200
SF4
2" 1/2
63.50
2"
50.80
76.2
0.25
Béné Inox 680524-300100
680524-300100
SF4
3"
76.20
1"
25.40
228.6
0.59
Béné Inox 680524-300150
680524-300150
SF4
3"
76.20
1" 1/2
38.10
177.8
0.50
Béné Inox 680524-300200
680524-300200
SF4
3"
76.20
2"
50.80
127.0
0.42
Béné Inox 680524-300250
680524-300250
SF4
3"
76.20
2" 1/2
63.50
76.2
0.32
Béné Inox 680524-400150
680524-400150
SF4
4"
101.60
1" 1/2
38.10
282.6
0.94
Béné Inox 680524-400200
680524-400200
SF4
4"
101.60
2"
50.80
231.8
0.86
Béné Inox 680524-400250
680524-400250
SF4
4"
101.60
2" 1/2
63.50
181.0
0.76
Béné Inox 680524-400300
680524-400300
SF4
4"
101.60
3"
76.20
130.2
0.63
Béné Inox 680521-075050
680521-075050
SF1
3/4"
19.05
1/2"
12.70
50.8
0.05
Béné Inox 680521-100050
680521-100050
SF1
1"
25.40
1/2"
12.70
63.5
0.11
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表