目錄: GETOtec
Created: 05.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GETOtec
Mod. R - Rear Trunnion ball-joint
GETOtec
Linearmodule
Electric cylinders
Series 6E Accessories
Powered by
CAD模型選擇
{getotec/linearmodule/elektrozylinder/6e_zubehoer/ancoraggio_mod_r_asmtab.prj},{NB=R-50(0)_60},{MOD=R-50},{PHY=50},{CX=16},{L=16},{DL=27},{XN=170},{MS=21.5},{E=65.0},{EX=21},{EP=15.0},{Z=4},{CDS=10 Nm},{INFO=Infotext},{ZROT=0},{A=14.000},{RAD=8.000},{F=46.500},{R=8.400},{B=16.000},{R1=18.500},{PF=1},{PPATH=ancoraggio_mod_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MOD
Mod.
ⁿ/ₐ
PHY
Diameter
[mm]
CX
Ø CX
[mm]
L
[mm]
DL
[mm]
XN
[mm]
MS
[mm]
E
[mm]
EX
[mm]
EP
[mm]
Z
[°]
CDS
Torque force
ⁿ/ₐ
R-41-32
R-41-32
32
10
13
22
142
16.0
45.0
14
10.5
4
5 Nm
R-41-40
R-41-40
40
12
16
25
160
19.0
52.0
16
12.0
4
5 Nm
R-41-50*
R-41-50*
50
12
15
27
170
21.0
62.5
16
12.0
4
10 Nm
R-50
R-50
50
16
16
27
170
21.5
65.0
21
15.0
4
10 Nm
R-41-63
R-41-63
63
16
21
32
190
24.0
75.0
21
15.0
4
10 Nm
R-41-80*
R-41-80*
80
16
24
36
210
28.0
92.0
21
15.0
4
15 Nm
R-80
R-80
80
20
22
36
210
28.5
95.0
25
18.0
4
15 Nm
R-41-100
R-41-100
100
20
27
41
230
30.0
115.0
25
18.0
4
15 Nm
R-41-125
R-41-125
125
30
30
50
275
40.0
140.0
37
25.0
4
20 Nm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表