目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5347 - 90° elbow SW - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
02 - Raccords série 3000 lbs extrémités à souder
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/53_serie_3000/02_raccords_serie_3000_lbs_extremites_a_souder/5347.prj},{NB=bene_inox_653471-20},{REF=653471-20},{MAT=Inox 316 L},{DN=20},{D=3/4\"},{D1=38},{D2=27.4},{L1=34},{L2=13},{KG=0.330},{D20=21.000},{DE=37.000},{L10=14.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[pouces]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
KG
Poids
[kg]
Béné Inox 653471-8
653471-8
Inox 316 L
8
1/4"
22
14.3
21
10
0.135
Béné Inox 653471-10
653471-10
Inox 316 L
10
3/8"
26
17.8
25
10
0.115
Béné Inox 653471-15
653471-15
Inox 316 L
15
1/2"
33
22.1
28
10
0.250
Béné Inox 653471-20
653471-20
Inox 316 L
20
3/4"
38
27.4
34
13
0.330
Béné Inox 653471-25
653471-25
Inox 316 L
25
1"
46
34.1
38
13
0.520
Béné Inox 653471-32
653471-32
Inox 316 L
32
1"1/4
55
42.9
44
13
0.715
Béné Inox 653471-40
653471-40
Inox 316 L
40
1"1/2
61
49.1
50
13
0.930
Béné Inox 653471-50
653471-50
Inox 316 L
50
2"
75
61.4
60
16
1.565
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表