目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5518 - Bouchon pour coupleur type DP - Inox 316 ou aluminium
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
01 - Raccords à cames
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/01_raccords_a_cames/5518.prj},{NB=bene_inox_455182-150},{REF=455182-150},{MAT=Inox 316},{DN=150},{DNP=6''},{D=175.9},{L1=68},{L2=57},{POIDS=2,2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNP
[pouces]
D
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 455182-15
455182-15
Inox 316
15
1/2''
23.8
33
25
0,06
Béné Inox 455182-20
455182-20
Inox 316
20
3/4''
32.1
37
29
0,07
Béné Inox 455182-25
455182-25
Inox 316
25
1''
36.7
42
34
0,12
Béné Inox 455182-32
455182-32
Inox 316
32
1''1/4
45.5
49
40
0,26
Béné Inox 455182-40
455182-40
Inox 316
40
1''1/2
53.4
51
42
0,33
Béné Inox 455182-50
455182-50
Inox 316
50
2''
63
56
47
0,43
Béné Inox 455182-65
455182-65
Inox 316
65
2''1/2
75.8
58
49
0,57
Béné Inox 455182-80
455182-80
Inox 316
80
3''
91.5
61
51
0,86
Béné Inox 455182-100
455182-100
Inox 316
100
4''
119.5
62
52
1,35
Béné Inox 455182-150
455182-150
Inox 316
150
6''
175.9
68
57
2,2
Béné Inox 755182-15
755182-15
Aluminium
15
1/2''
23.8
33
25
0,06
Béné Inox 755182-20
755182-20
Aluminium
20
3/4''
32.1
37
29
0,07
Béné Inox 755182-25
755182-25
Aluminium
25
1''
36.7
42
34
0,12
Béné Inox 755182-32
755182-32
Aluminium
32
1''1/4
45.5
49
40
0,26
Béné Inox 755182-40
755182-40
Aluminium
40
1''1/2
53.4
51
42
0,33
Béné Inox 755182-50
755182-50
Aluminium
50
2''
63
56
47
0,43
Béné Inox 755182-65
755182-65
Aluminium
65
2''1/2
75.8
58
49
0,57
Béné Inox 755182-80
755182-80
Aluminium
80
3''
91.5
61
51
0,86
Béné Inox 755182-100
755182-100
Aluminium
100
4''
119.5
62
52
1,35
Béné Inox 755182-150
755182-150
Aluminium
150
6''
175.9
68
57
2,2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表