目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5718 - Blind flange - Type 05A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5718.prj},{NB=bene_inox_357182-800_PN10},{REF=357182-800},{MAT=Inox 1.4307},{DN=800},{PN=PN10},{D1=1015},{D2=950},{NBXD3=24x33},{L=42},{POIDS=260.00},{N=24},{O=33.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 357182-10
357182-10
Inox 1.4307
10
PN10/40
90
60
4x14
16
0.72
Béné Inox 357182-15
357182-15
Inox 1.4307
15
PN10/40
95
65
4x14
16
0.90
Béné Inox 357182-20
357182-20
Inox 1.4307
20
PN10/40
105
75
4x14
18
1.20
Béné Inox 357182-25
357182-25
Inox 1.4307
25
PN10/40
115
85
4x14
18
1.50
Béné Inox 357182-32
357182-32
Inox 1.4307
32
PN10/40
140
100
4x18
18
2.10
Béné Inox 357182-40
357182-40
Inox 1.4307
40
PN10/40
150
110
4x18
18
2.50
Béné Inox 357182-50
357182-50
Inox 1.4307
50
PN10/16
165
125
4x18
18
2.85
Béné Inox 357182-5040
357182-5040
Inox 1.4307
50
PN25/40
165
125
4x18
20
2.85
Béné Inox 357182-65
357182-65
Inox 1.4307
65
PN10/16
185
145
8x18
18
3.65
Béné Inox 357182-6540
357182-6540
Inox 1.4307
65
PN25/40
185
145
8x18
22
4.50
Béné Inox 357182-80
357182-80
Inox 1.4307
80
PN10/16
200
160
8x18
20
5.05
Béné Inox 357182-8040
357182-8040
Inox 1.4307
80
PN25/40
200
160
8x18
24
5.55
Béné Inox 357182-100
357182-100
Inox 1.4307
100
PN10/16
220
180
8x18
20
6.02
Béné Inox 357182-10040
357182-10040
Inox 1.4307
100
PN25/40
235
190
8x22
24
7.60
Béné Inox 357182-125
357182-125
Inox 1.4307
125
PN10/16
250
210
8x18
22
8.85
Béné Inox 357182-12540
357182-12540
Inox 1.4307
125
PN25/40
270
220
8x26
26
11.00
Béné Inox 357182-150
357182-150
Inox 1.4307
150
PN10/16
285
240
8x22
22
11.40
Béné Inox 357182-15040
357182-15040
Inox 1.4307
150
PN25/40
300
250
8x26
28
14.50
Béné Inox 357182-200
357182-200
Inox 1.4307
200
PN10
340
295
8x22
24
17.40
Béné Inox 357182-20016
357182-20016
Inox 1.4307
200
PN16
340
295
12x22
24
17.40
Béné Inox 357182-20025
357182-20025
Inox 1.4307
200
PN25
360
310
12x26
30
22.50
Béné Inox 357182-20040
357182-20040
Inox 1.4307
200
PN40
375
320
12x30
36
29.00
Béné Inox 357182-250
357182-250
Inox 1.4307
250
PN10
395
350
12x22
26
24.90
Béné Inox 357182-25016
357182-25016
Inox 1.4307
250
PN16
405
355
12x26
26
25.00
Béné Inox 357182-25025
357182-25025
Inox 1.4307
250
PN25
425
370
12x30
32
33.50
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表