目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63436 - Té égal embouts clamp - Inox 316 L - Ra≤0.4µm
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
02 - Accessoires de tuyauterie CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/02_accessoires_de_tuyauterie_clam/63436.prj},{NB=bene_inox_663436-51},{REF=663436-51},{MAT=Inox 316 L},{DN=51},{DNP=2\"},{D1=48.5},{D2=64},{L=88.9},{POIDS=0.66},{C=177.8},{INFOS=INFOTEXTE},{P=3.000},{PPATH=63436/63436_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
[Pouces]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 663436-25
663436-25
Inox 316 L
25
1"
22.5
50.5
60.3
0.41
Béné Inox 663436-38
663436-38
Inox 316 L
38
1"1/2
35.5
50.5
69.9
0.50
Béné Inox 663436-51
663436-51
Inox 316 L
51
2"
48.5
64
88.9
0.66
Béné Inox 663436-63
663436-63
Inox 316 L
63
2"1/2
60.5
77.5
126.5
1.05
Béné Inox 663436-76
663436-76
Inox 316 L
76
3"
72.9
91
131.5
1.36
Béné Inox 663436-104
663436-104
Inox 316 L
104
4"
100
119
171.5
2.76
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表