您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Stahlbolzen ungerissener Beton Option 7 - Throughbolt m2r stainless steel A4
Mungo Befestigungstechnik
Metal Products
Throughbolt
Powered by
CAD模型選擇
{mungo/metallduebel/stahlbolzen/m2r_powergrip.prj},{NB=Mungo M2r Stahlbolzen M10 3301014(400_60)},{ARTNR=3301014},{LODLEVEL=400},{BN=m2r, M10 x 140 / 60, Stahlbolzen mit U-Scheibe DIN 125A, rostfrei A4},{HS=Mungo Befestigungstechnik AG},{M=rostfreier Stahl A4},{UG=ungerissener Beton der Festigkeit C20/25 bis C50/60},{Z=Option 7},{DNOM=10},{GEW=M10},{TFIX=60},{L=140},{D0=10},{SW=17},{TINST=30},{HMIN=120},{HEF=58},{H0=80},{CMIN=55},{SMIN=55},{DF=12},{HNOM=68.8},{L1=97},{H=8.4},{TH=2.000},{H0X=80},{D1=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
UG
Underground
ⁿ/ₐ
Z
Approvals
ⁿ/ₐ
DNOM
PlugØ
[mm]
GEW
Thread/Screw Ø
ⁿ/ₐ
TFIX
Usable length
[mm]
L
Length
[mm]
D0
Drill-hole Ø
[mm]
SW
Wrench size
[mm]
TINST
Installation torque
[Nm]
HMIN
Minimum thickness of concrete member
[mm]
HEF
Effective anchorage depth / reduced setting depth
[mm]
H0
Drilling depth / reduced setting depth
[mm]
CMIN
Min. edge distance/at distance betw. anchors
[mm]
SMIN
Min. distance betw. anchors/at edge distance
[mm]
DF
Clearance hole in fixture mm
[mm]
Mungo M2r Throughbolt M8x...
3300805
m2r, M8 x 50 / 5, Through...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
without
8
M8
5
50
8
13
15
100
27
45
45
45
9
Mungo M2r Throughbolt M8x...
3300806
m2r, M8 x 60 / 10, Throug...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
without
8
M8
10
60
8
13
15
100
30
50
45
45
9
Mungo M2r Throughbolt M8x...
3300808
m2r, M8 x 80 / 10, Throug...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
8
M8
10
80
8
13
15
100
50
65
45
45
9
Mungo M2r Throughbolt M8x...
3300885
m2r, M8 x 85 / 15, Throug...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
8
M8
15
85
8
13
15
100
50
65
45
45
9
Mungo M2r Throughbolt M8x...
3300809
m2r, M8 x 95 / 25, Stahlb...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
8
M8
25
95
8
13
15
100
50
65
45
45
9
Mungo M2r Throughbolt M8x...
3300811
m2r, M8 x 115 / 45, Throu...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
8
M8
45
115
8
13
15
100
50
65
45
45
9
Mungo M2r Throughbolt M10...
3301006
m2r, M10 x 60 / 5, Throug...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
without
10
M10
5
60
10
17
15
120
33
55
55
55
12
Mungo M2r Throughbolt M10...
3301007
m2r, M10 x 70 / 10, Throu...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
without
10
M10
10
70
10
17
30
120
35
60
55
55
12
Mungo M2r Throughbolt M10...
3301009
m2r, M10 x 95 / 15, Throu...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
10
M10
15
95
10
17
30
120
58
80
55
55
12
Mungo M2r Throughbolt M10...
3301011
m2r, M10 x 110 / 30, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
10
M10
30
110
10
17
30
120
58
80
55
55
12
Mungo M2r Throughbolt M10...
3301012
m2r, M10 x 125 / 45, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
10
M10
45
125
10
17
30
120
58
80
55
55
12
Mungo M2r Throughbolt M10...
3301014
m2r, M10 x 140 / 60, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
10
M10
60
140
10
17
30
120
58
80
55
55
12
Mungo M2r Throughbolt M10...
3301016
m2r, M10 x 160 / 80, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
10
M10
80
160
10
17
30
120
58
80
55
55
12
Mungo M2r Throughbolt M10...
3301018
m2r, M10 x 180 / 100, Thr...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
10
M10
100
180
10
17
30
120
58
80
55
55
12
Mungo M2r Throughbolt M12...
3301208
m2r, M12 x 80 / 5, Throug...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
without
12
M12
5
80
12
19
30
140
49
70
75
75
14
Mungo M2r Throughbolt M12...
3301211
m2r, M12 x 110 / 15, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
12
M12
15
110
12
19
50
140
68
90
75
75
14
Mungo M2r Throughbolt M12...
3301212
m2r, M12 x 125 / 30, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
12
M12
30
125
12
19
50
140
68
90
75
75
14
Mungo M2r Throughbolt M12...
3301214
m2r, M12 x 145 / 50, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
12
M12
50
145
12
19
50
140
68
90
75
75
14
Mungo M2r Throughbolt M12...
3301216
m2r, M12 x 165 / 70, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
12
M12
70
165
12
19
50
140
68
90
75
75
14
Mungo M2r Throughbolt M12...
3301218
m2r, M12 x 185 / 90, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
12
M12
90
185
12
19
50
140
68
90
75
75
14
Mungo M2r Throughbolt M16...
3301611
m2r, M16 x 115 / 10, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
without
16
M16
10
115
16
24
50
160
70
100
130/190
100/190
18
Mungo M2r Throughbolt M16...
3301613
m2r, M16 x 130 / 15, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
16
M16
15
130
16
24
100
160
80
110
130/190
100/190
18
Mungo M2r Throughbolt M16...
3301614
m2r, M16 x 145 / 30, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
16
M16
30
145
16
24
100
160
80
110
130/190
100/190
18
Mungo M2r Throughbolt M16...
3301616
m2r, M16 x 160 / 45, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
16
M16
45
160
16
24
100
160
80
110
130/190
100/190
18
Mungo M2r Throughbolt M16...
3301618
m2r, M16 x 180 / 65, Thro...
Mungo Befestigungstechnik...
Stainless steel A4/316
non-cracked concrete of s...
Option 7
16
M16
65
180
16
24
100
160
80
110
130/190
100/190
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表