目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NKBF - Circular Flanged Type Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Europe Series
Circular Flanged
Standard
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/europe_series/circular_flanged/standard/nkbf.prj},{NB=NKBF16UU},{NOTE=NOTE Please make selection from top to bottom},{MN=NKBF16},{BT=Circular},{SL=UU},{DR=16},{DRTOL=+0.009/-0.001},{D=26},{DTOL=+0/-0.009},{L=36},{LTOL=+0/-0.20},{D1=46},{K=35},{H=6},{FD=36},{LD1=4.5},{LD2=7.5},{LH=4.1},{SQ=0.012},{ECCMAX=0.012},{BR=5},{BLRD=59},{BLRS=91},{WGT=0.106}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NKBF5UU
NKBF5UU
NOTE Please make selectio...
Circular
5
+0.008/-0
12
+0/-0.008
22
+0/-0.20
0.012
0.012
4
21
27
0.000
NKBF8UU
NKBF8UU
NOTE Please make selectio...
Circular
8
+0.008/-0
16
+0/-0.008
25
+0/-0.20
0.012
0.012
4
27
41
0.039
NKBF10UU
NKBF10UU
NOTE Please make selectio...
Circular
10
+0.008/-0
19
+0/-0.009
29
+0/-0.20
0.012
0.012
4
38
56
0.055
NKBF12UU
NKBF12UU
NOTE Please make selectio...
Circular
12
+0.008/-0
22
+0/-0.009
32
+0/-0.20
0.012
0.012
4
52
80
0.079
NKBF16UU
NKBF16UU
NOTE Please make selectio...
Circular
16
+0.009/-0.001
26
+0/-0.009
36
+0/-0.20
0.012
0.012
5
59
91
0.106
NKBF20UU
NKBF20UU
NOTE Please make selectio...
Circular
20
+0.009/-0.001
32
+0/-0.011
45
+0/-0.20
0.015
0.015
5
88
140
0.171
NKBF25UU
NKBF25UU
NOTE Please make selectio...
Circular
25
+0.011/-0.001
40
+0/-0.011
58
+0/-0.30
0.015
0.015
6
100
160
0.308
NKBF30UU
NKBF30UU
NOTE Please make selectio...
Circular
30
+0.011/-0.001
47
+0/-0.011
68
+0/-0.30
0.015
0.015
6
160
280
0.594
NKBF40UU
NKBF40UU
NOTE Please make selectio...
Circular
40
+0.013/-0.001
62
+0/-0.013
80
+0/-0.30
0.017
0.017
6
220
410
1.098
NKBF50UU
NKBF50UU
NOTE Please make selectio...
Circular
50
+0.013/-0.001
75
+0/-0.013
100
+0/-0.30
0.017
0.017
6
390
810
1.670
NKBF60UU
NKBF60UU
NOTE Please make selectio...
Circular
60
+0.013/-0.001
90
+0/-0.015
125
+0/-0.40
0.020
0.020
6
480
1000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表