目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NKBSB - Case Unit
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing Pillow Block
Metric
Europe Series
Standard Type
Standard
High Height
Short Length
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing_pillow_bl/metric/europe_series/standard_type/standard/high_height/short_length/nkbsb_asmtab.prj},{NB=NKBSB20},{PN=NKBSB20},{NOTE=NOTE Please make selection from top to bottom},{BT=Standard Type},{SD=20},{D=32},{H=25},{E=30.0},{W=60},{L=45},{F=50},{G=44.0},{T=7.0},{B=45},{C=32},{K=7},{S1=M8},{S12=8},{S2=M6},{S22=6},{I=18},{WGT=0.262}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
SD
Shaft Dia.
[mm]
WGT
Weight
[kg]
NKBSB12
NKBSB12
NOTE Please make selectio...
Standard Type
12
0.095
NKBSB16
NKBSB16
NOTE Please make selectio...
Standard Type
16
0.161
NKBSB20
NKBSB20
NOTE Please make selectio...
Standard Type
20
0.262
NKBSB25
NKBSB25
NOTE Please make selectio...
Standard Type
25
0.487
NKBSB30
NKBSB30
NOTE Please make selectio...
Standard Type
30
0.726
NKBSB40
NKBSB40
NOTE Please make selectio...
Standard Type
40
1.276
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表