目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Non-contact sealed 2RU
Jtekt North America
Deep groove ball bearings
Single-row deep groove ball bearings
Shielded type Sealed type
Powered by
CAD模型選擇
{jtekt/deep_groove_ball_bearings/single_row_dgbb/shielded_type_sealed_type/shielded_sealed_type_ru_asmtab.prj},{NB=63112RU},{DESIGNATION=63112RU},{S=BB},{T=60},{A=Sealed type},{VERS=2},{SD=55},{D=120},{B=29},{ROLD=2},{CR=89.5},{CO=45.0},{CU=3.45},{NG=5600},{SR=3.0},{BD=20.6375},{PCD=89.00},{ID=76.6},{OD=101.8},{GID=72.8},{GOD=106.70},{X1=1.30},{X2=0.40},{ST=1-C},{NOB=8},{PPATH=shielded_sealed_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
68002RU
68002RU
10
19
5
0.3
2.15
0.84
0.030
37000
69002RU
69002RU
10
22
6
0.3
3.35
1.25
0.070
34000
60002RU
60002RU
10
26
8
0.3
5.70
1.95
0.100
31000
62002RU
62002RU
10
30
9
0.6
6.40
2.40
0.120
24000
63002RU
63002RU
10
35
11
0.6
10.1
3.45
0.270
22000
68012RU
68012RU
12
21
5
0.3
2.40
1.05
0.040
33000
69012RU
69012RU
12
24
6
0.3
3.60
1.45
0.080
31000
60012RU
60012RU
12
28
8
0.3
6.40
2.40
0.120
27000
62012RU
62012RU
12
32
10
0.6
8.50
3.05
0.240
22000
63012RU
63012RU
12
37
12
1.0
12.1
4.20
0.420
20000
68022RU
68022RU
15
24
5
0.3
2.60
1.25
0.050
28000
69022RU
69022RU
15
28
7
0.3
5.40
2.25
0.120
26000
60022RU
60022RU
15
32
9
0.3
7.00
2.85
0.150
23000
62022RU
62022RU
15
35
11
0.6
9.55
3.75
0.290
20000
63022RU
63022RU
15
42
13
1.0
14.3
5.45
0.460
17000
68032RU
68032RU
17
26
5
0.3
3.30
1.55
0.060
26000
69032RU
69032RU
17
30
7
0.3
5.75
2.55
0.130
23000
60032RU
60032RU
17
35
10
0.3
7.50
3.25
0.170
21000
62032RU
62032RU
17
40
12
0.6
12.0
4.80
0.370
17000
63032RU
63032RU
17
47
14
1.0
17.0
6.65
0.550
15000
68042RU
68042RU
20
32
7
0.3
5.00
2.45
0.100
21000
69042RU
69042RU
20
37
9
0.3
7.95
3.70
0.190
19000
60042RU
60042RU
20
42
12
0.6
11.7
5.05
0.350
17000
62042RU
62042RU
20
47
14
1.0
16.0
6.65
0.510
15000
63042RU
63042RU
20
52
15
1.1
19.9
7.85
0.660
14000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表