slovenčina
English
Nylon Rope Pulleys - Pulley
Rollenbau
Wheels
Rope Pulleys Nylon, 50-500 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/rope_pulleys_nylon_50_500/nylon_rope_pulleys_2.prj},{NB=901/73},{ORDERNO=901/73},{WDAB=73x13},{A=73},{B=13},{LC=55},{GD=4},{GW=4.0},{HW=17.0},{FL=17.0},{WB=Plain bearing},{BD=10},{COL= 0.90,0.90,0.90,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
GD
Groove depth
[mm]
GW
Groove width
[mm]
HW
Hub width
[mm]
FL
Fixing lenght
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
901/15
901/15
15x9
15
3
3.0
9.0
9.0
Plain bearing
4
901/20
901/20
20x10
16
4
3.0
10.0
10.0
Plain bearing
4
901/25
901/25
25x12
18
4
3.5
12.0
12.0
Plain bearing
4
901/30
901/30
30x15
20
6
4.0
15.0
15.0
Plain bearing
6
901/40
901/40
40x13
23
6
4.5
13.0
13.0
Plain bearing
7
901/41
901/41
40x12
35
4
4.0
15.0
15.0
Plain bearing
6
901/48
901/48
48x12
42
4
4.0
15.0
15.0
Plain bearing
8
901/50
901/50
50x16
28
9
6.0
16.0
16.0
Plain bearing
7
901/51
901/51
50x10
30
5
2.0
11.0
11.0
Plain bearing
15
901/53
901/53
53x24
60
14
7.5
25.0
25.0
Plain bearing
10
901/58
901/58
58x19
30
10
7.0
20.0
20.0
Plain bearing
8
901/60
901/60
60x20
50
4
4.5
27.0
27.0
Plain bearing
8
901/61
901/61
60x30
90
11
10.0
32.0
32.0
Plain bearing
10
901/65
901/65
65x21
32
11
8.0
22.0
22.0
Plain bearing
9
901/66
901/66
65x12
50
4
4.0
15.0
15.0
Plain bearing
8
901/67
901/67
67x12
50
9
3.0
13.5
13.5
Plain bearing
10
901/73
901/73
73x13
55
4
4.0
17.0
17.0
Plain bearing
10
901/75
901/75
75x29
35
12
8.5
24.0
24.0
Plain bearing
10
901/76
901/76
76x16
90
5
5.0
17.0
17.0
Plain bearing
11
901/78
901/78
78x12
60
4
4.0
14.0
14.0
Plain bearing
10
901/80
901/80
80x21
140
9
6.0
25.0
25.0
Plain bearing
12
901/100
901/100
100x13
85
10
2.0
17.0
17.0
Plain bearing
10
901/101
901/101
100x25
210
12
8.0
27.0
27.0
Plain bearing
15
901/102
901/102
100x16
100
5
5.0
28.0
28.0
Plain bearing
14
901/120
901/120
120x27
300
16
9.0
33.0
33.0
Plain bearing
15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表