O-Ring Radial Dynamic Application (Internal) - Basic Seals
Trelleborg
Industrial Sealing Systems
O-Ring
O-Ring Groove Design according Cross Section
Groove Design for Rod (Internal)
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/o-ringe/nut_geometrie/stange/rd_stange_asmtab.prj},{NB=OR4002200-N7-(03.50)},{PARTNO=OR4002200},{D1=22.00},{D2=4.00},{NUT=0},{AUS=0},{DRUCK=3.50},{MC=N7},{RND=204-122},{RNS=469726},{IDNR=MIN},{PPATH=rd_stange_asmtpl_1.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Cross section
[mm]
B1
Groove width +0.2
[mm]
OR1500100-N7
OR1500100
1.00
1.50
2.00
OR1500150-N7
OR1500150
1.50
1.50
2.00
OR1500200-N7
OR1500200
2.00
1.50
2.00
OR1500250-N7
OR1500250
2.50
1.50
2.00
OR1500300-N7
OR1500300
3.00
1.50
2.00
OR1500330-N7
OR1500330
3.30
1.50
2.00
OR1500350-N7
OR1500350
3.50
1.50
2.00
OR1500380-N7
OR1500380
3.80
1.50
2.00
OR1500450-N7
OR1500450
4.50
1.50
2.00
OR1500550-N7
OR1500550
5.50
1.50
2.00
OR1500650-N7
OR1500650
6.50
1.50
2.00
OR1500700-N7
OR1500700
7.00
1.50
2.00
OR1500750-N7
OR1500750
7.50
1.50
2.00
OR1500800-N7
OR1500800
8.00
1.50
2.00
OR1500850-N7
OR1500850
8.50
1.50
2.00
OR1500900-N7
OR1500900
9.00
1.50
2.00
OR1500950-N7
OR1500950
9.50
1.50
2.00
OR1501000-N7
OR1501000
10.00
1.50
2.00
OR1501050-N7
OR1501050
10.50
1.50
2.00
OR1501100-N7
OR1501100
11.00
1.50
2.00
OR1501200-N7
OR1501200
12.00
1.50
2.00
OR1501250-N7
OR1501250
12.50
1.50
2.00
OR1501300-N7
OR1501300
13.00
1.50
2.00
OR1501400-N7
OR1501400
14.00
1.50
2.00
OR1501500-N7
OR1501500
15.00
1.50
2.00
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表