카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PAFS-B EO - SAE Straight 4 bolt flange (butt weld)
Parker
ERMETO High Pressure Hydraulic Flanges
SAE 4 bolt flanges
Powered by
CAD모델 선택
{parker/m_flansche/03m_sae_voll_fl/pafs_b.prj},{NB=EO SAE Vollflansche gerade mit Anschweiss-Anschluss PAFS408BSS},{ERMETO=PAFS408BSS},{BESTNR=PAFS408B},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=3},{ID=85.320},{BRISO=76},{D=88.9},{D1=58},{D2=90.0},{L1=90},{L2=55},{L3=16.0},{LA=178},{LB=208},{LX=71.4},{LY=152.4},{DB=32.0},{SCM=M30x110},{SCU=-},{WEIGHT=8.10000},{PNS=420},{PNSS=420},{PSI=6000},{RS=3.530},{ZOOM=2.000},{ZFACTOR=2.200},{WERKSTOFFVIS=Edelstahl},{ERMETO2=PAFS408BSS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
D
Diameter max.
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
LA
Length
[mm]
LB
Length
[mm]
LX
Length
[mm]
LY
Length
[mm]
DB
Diameter
[mm]
SCM
Screws (metr.)
[mm]
SCU
Screws (unc.)
[Zoll]
WEIGHT
Weight
[kg]
PSI
PSI Series
ⁿ/ₐ
EO SAE Straight 4 bolt fl...
PAFS080BSS
Stainless Steel
1/2
13
21.3
13
21.6
36
16
4.3
46
58
17.5
38.1
9.0
M8x30
5/16x1 1/4
0.28330
3000
EO SAE Straight 4 bolt fl...
PAFS100BSS
Stainless Steel
3/4
19
26.9
19
27.2
36
18
4.1
49
66
22.3
47.6
10.5
M10x35
3/8x1 1/2
0.38710
3000
EO SAE Straight 4 bolt fl...
PAFS102BSS
Stainless Steel
1
25
33.7
25
34.5
38
18
4.7
53
71
26.2
52.4
10.5
M10x35
3/8x1 1/2
0.47010
3000
EO SAE Straight 4 bolt fl...
PAFS104BSS
Stainless Steel
1 1/4
32
42.4
31
42.8
41
21
3.0
69
80
30.2
58.7
10.5
M10x40
7/16x1 1/2
0.76710
3000
EO SAE Straight 4 bolt fl...
PAFS106BSS
Stainless Steel
1 1/2
38
48.3
38
48.6
44
25
5.3
77
94
35.7
69.9
13.5
M12x45
1/2x1 3/4
1.14000
3000
EO SAE Straight 4 bolt fl...
PAFS108BSS
Stainless Steel
2
51
60.3
50
61.0
45
25
5.5
89
103
42.9
77.8
13.5
M12x45
1/2x1 3/4
1.17300
3000
EO SAE Straight 4 bolt fl...
PAFS110BSS
Stainless Steel
2 1/2
64
76.1
63
76.6
50
25
6.8
101
115
50.8
88.9
13.5
M12x45
1/2x1 3/4
1.48200
3000
EO SAE Straight 4 bolt fl...
PAFS112BSS
Stainless Steel
3
76
88.9
73
90.5
50
27
8.0
124
135
61.9
106.4
17.0
M16x55
5/8x2 1/4
2.39620
3000
EO SAE Straight 4 bolt fl...
PAFS114BSS
Stainless Steel
3 1/2
89
101.6
89
103.0
50
27
7.0
134
153
69.9
120.7
17.0
M16x55
5/8x2 1/4
2.95500
3000
EO SAE Straight 4 bolt fl...
PAFS116BSS
Stainless Steel
4
102
114.3
99
115.5
50
27
8.0
147
163
77.8
130.2
17.0
M16x55
5/8x2 1/4
3.32000
3000
EO SAE Straight 4 bolt fl...
PAFS118BSS
Stainless Steel
5
127
140.0
120
142.0
50
28
10.5
180
184
92.1
152.4
17.0
M16x55
5/8x2 1/4
4.19200
3000
EO SAE Straight 4 bolt fl...
PAFS401B38SS
Stainless Steel
1/2
13
17.2
10
17.5
36
18
3.7
46
58
18.2
40.5
9.0
M8x30
5/16x1 1/4
0.28750
6000
EO SAE Straight 4 bolt fl...
PAFS401BSS
Stainless Steel
1/2
13
21.3
13
21.6
36
18
4.3
46
58
18.2
40.5
9.0
M8x30
5/16x1 1/4
0.28700
6000
EO SAE Straight 4 bolt fl...
PAFS402BSS
Stainless Steel
3/4
19
26.9
18
27.2
36
18
4.6
53
71
23.8
50.8
10.5
M10x35
3/8x1 1/2
0.48930
6000
EO SAE Straight 4 bolt fl...
PAFS403BSS
Stainless Steel
1
25
33.7
22
34.1
44
24
6.3
66
80
27.8
57.2
10.5
M12x45
7/16x1 1/2
0.85750
6000
EO SAE Straight 4 bolt fl...
PAFS404BSS
Stainless Steel
1 1/4
32
42.4
28
42.8
44
25
7.4
77
94
31.8
66.6
15.0
M14x50
1/2x1 3/4
1.21030
6000
EO SAE Straight 4 bolt fl...
PAFS405BSS
Stainless Steel
1 1/2
38
48.3
32
48.6
51
29
8.3
89
106
36.5
79.3
17.0
M16x55
5/8x2 1/4
1.76300
6000
EO SAE Straight 4 bolt fl...
PAFS406BSS
Stainless Steel
2
51
60.3
41
61.0
70
35
10.0
116
135
44.5
96.8
21.0
M20x70
3/4x2 3/4
3.47501
6000
EO SAE Straight 4 bolt fl...
PAFS407BSS
Stainless Steel
2 1/2
64
76.1
50
76.6
75
45
13.0
150
166
58.7
123.8
25.0
M24x90
-
6.59900
6000
EO SAE Straight 4 bolt fl...
PAFS408BSS
Stainless Steel
3
76
88.9
58
90.0
90
55
16.0
178
208
71.4
152.4
32.0
M30x110
-
8.10000
6000
EO SAE Straight 4 bolt fl...
PAFS080BS
Steel, plain oiled
1/2
13
21.3
13
21.6
36
16
4.3
46
58
17.5
38.1
9.0
M8x30
5/16x1 1/4
0.27800
3000
EO SAE Straight 4 bolt fl...
PAFS100BS
Steel, plain oiled
3/4
19
26.9
19
27.2
36
18
4.1
49
66
22.3
47.6
10.5
M10x35
3/8x1 1/2
0.35400
3000
EO SAE Straight 4 bolt fl...
PAFS102BS
Steel, plain oiled
1
25
33.7
25
34.5
38
18
4.7
53
71
26.2
52.4
10.5
M10x35
3/8x1 1/2
0.44800
3000
EO SAE Straight 4 bolt fl...
PAFS104BS
Steel, plain oiled
1 1/4
32
42.4
31
42.8
41
21
3.0
69
80
30.2
58.7
10.5
M10x40
7/16x1 1/2
0.68890
3000
EO SAE Straight 4 bolt fl...
PAFS106BS
Steel, plain oiled
1 1/2
38
48.3
38
48.6
44
25
5.3
77
94
35.7
69.9
13.5
M12x45
1/2x1 3/4
1.01000
3000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성