PBC-625 - Linear Roller Guides - Redi-Rail
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Carriage & Guides
Linear Roller Guides - Redi-Rail
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030200/p040120/pbc-625_asmtab.prj},{NB=PBC-625},{PN=PBC-625},{AMERSID=1047007},{APACID=-},{EMEAID=-},{FITSRAILWIDTHB=30},{A=28},{D=86},{E=25.4},{G=26},{Y=M5 x 0.80},{N=1},{PPATH=../l4_d01030200_asm_dir/pbc-625/pbc-625_dummy/pbc-625_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FITSRAILWIDTHB
Fits Rail Width B
[mm]
A
A Overall Height
[mm]
D
D Carriage Length
[mm]
E
E Rail Width
[mm]
G
G Hole Spacing Center to Center
[mm]
Y
Y Thread Size
ⁿ/ₐ
PBC-625
PBC-625
1047007
-
-
30
28
86
25.4
26
M5 x 0.80
PBC-630
PBC-630
1047008
-
-
45
33
116
38.1
36
M8 x 1.25
PBC-635
PBC-635
1047009
-
-
65
42
161
50.8
52
M8 x 1.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表