您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
한국어
English
QA認證資訊
目錄: PISCO Korea
Created: 03.02.2021.
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PISCO Korea
PCGS Φ40~Φ63 - Twin-Guide Cylinder
PISCO Korea
Drive Equipment
Air Cylinders
Guide Cylinders
Twin-Guide Cylinders
PCGS-Twin-Guide cylinder
Powered by
CAD模型選擇
{pisco_kr/drive_equipment/air_cylinders/guide_cylinders/twin_guide_cylinders/mcgs/mcgs_40_63_asmtab.prj},{NB=PCGS-03-40-25-0(0)},{TUBE=40},{AA=120},{BB1=54},{B11=27},{B22=27},{CC1=106},{DM=8.000},{DP=1.250},{DDM=8.000},{DDP=1.250},{DDD=20.000},{EE1=104},{E1E1=30},{FF=44},{GGG1=86},{GA=14.0},{GB=10.0},{GC=14.0},{HHH1=40},{KKK1=118},{MM1=6.800},{MM2=11.000},{MDD=7.500},{PA=13},{PB=18.0},{SSS1=10},{X=50},{XA=4},{XB=4.5},{XC=3},{XL=6},{YYM=8.000},{YYP=1.250},{YL=16},{BB2=66},{CC2=44},{GGG2=54},{HHH2=120},{JJ1=27},{KKK2=27},{SSS2=44},{FA1=12},{FB1=10},{MA1=60},{MB1=32},{MC1=19},{MG1=30},{MH1=30},{MK1=7},{MN1=12},{ML1=20},{MP1=3},{MT1=6},{OA1=6.8},{OB1=11},{OL1=7.5},{PW1=38},{R1=104},{T1=118},{U1=86},{VA1=106},{Z1=22},{MODEL=PCGS},{PURPOSE=03},{STROKE=25},{ADSTROKE=0},{POS=0},{PT=},{SWITCH=},{NSW=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
TUBE I.D.
[mm]
A
[mm]
B
[mm]
B1
[mm]
B2
[mm]
C
[mm]
D
[mm]
DD
ⁿ/ₐ
E
[mm]
E1
ⁿ/ₐ
F
[mm]
G
[mm]
GA
[mm]
GB
[mm]
GC
[mm]
H
[mm]
J
[mm]
K
[mm]
K1
[mm]
L1
[mm]
M
ⁿ/ₐ
MDD
[mm]
N1
[mm]
P
ⁿ/ₐ
PA
[mm]
PB
[mm]
Q1
[mm]
S
[mm]
VB
[mm]
W
[mm]
X
[mm]
XA
[mm]
XB
[mm]
XC
[mm]
XL
[mm]
YY
ⁿ/ₐ
YL
[mm]
N2
[mm]
WA
[mm]
WB
[mm]
L
[mm]
L2
[mm]
Q
[mm]
FA
[mm]
FB
[mm]
MA
[mm]
MB
[mm]
MC
[mm]
MD
[mm]
MG
[mm]
MH
[mm]
MK
[mm]
MN
[mm]
ML
[mm]
MP
[mm]
MT
[mm]
NN
[mm]
OA
[mm]
OB
[mm]
OL
[mm]
PW
[mm]
R
[mm]
T
[mm]
U
[mm]
VA
[mm]
Z
[mm]
PCGS-03-40-25-0
PCGS
40
120
54
27
27
106
M8x1.25
M8x1.25x20 dp
104
30
44
86
14.0
10.0
14.0
40
0
118
12
44
Φ6.8,Φ11x7.5dp
7.500
22
Rc1/8
13
18.0
16
10
72
38
50
4
4.5
3
6
M8x1.25
16
24.000
0
34
97.0
31.0
Φ20
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
PCGS-03-50-25-0
PCGS
50
148
64
32
32
130
M10x1.5
M10x1.5x22 dp
130
40
60
110
14.0
11.0
12.0
46
0
146
16
44
Φ8.6,Φ14x9dp
9.000
24
Rc1/4
9
21.5
20
12
92
47
66
5
6.0
4
8
M10x1.5
20
24.000
0
36
106.5
34.5
Φ25
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
PCGS-03-63-25-0
PCGS
63
162
78
39
39
142
M10x1.5
M10x1.5x22 dp
130
50
70
124
16.5
13.5
16.5
58
0
158
16
49
Φ8.6,Φ14x9dp
9.000
24
Rc1/4
14
28.0
20
12
110
55
80
5
6.0
4
8
M10x1.5
20
28.000
0
39
106.5
29.5
Φ25
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0.0
0
0.0
0
0
0
0
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表