您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 6311.6-G - Levelling feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
GN 6311.6
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/gn_6311_6/gn_6311_g_asmtab.prj},{NB=Levelling feet GN 6311.6-50-M16-59-G(0)},{CODE=GN.16061},{DESCRIPTION=GN 6311.6-50-M16-59-G},{ROT=0},{DIM01=50},{DIM02=M16},{D2=16},{DIM03=12.0},{DIM04=59},{DIM05=16},{DIM06=15},{DIM07=8},{DIM08=33},{WEIGHT=217},{VER=2},{PPATH=gn_6311_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
l1
[mm]
DIM05
l4
[mm]
DIM06
l5
[mm]
DIM07
sw
[mm]
DIM08
Static load
[kN]
WEIGHT
Weight
[g]
Levelling feet GN 6311.6-...
GN.16032
GN 6311.6-50-M10-37-G
50
M10
8.0
37
14
13
5
14
100
Levelling feet GN 6311.6-...
GN.16035
GN 6311.6-50-M10-47-G
50
M10
8.0
47
14
13
5
14
163
Levelling feet GN 6311.6-...
GN.16038
GN 6311.6-50-M10-57-G
50
M10
8.0
57
14
13
5
14
160
Levelling feet GN 6311.6-...
GN.16041
GN 6311.6-50-M10-72-G
50
M10
8.0
72
14
13
5
14
174
Levelling feet GN 6311.6-...
GN.16046
GN 6311.6-50-M12-41-G
50
M12
8.0
41
14
13
6
14
133
Levelling feet GN 6311.6-...
GN.16049
GN 6311.6-50-M12-51-G
50
M12
8.0
51
14
13
6
14
162
Levelling feet GN 6311.6-...
GN.16052
GN 6311.6-50-M12-61-G
50
M12
8.0
61
14
13
6
14
168
Levelling feet GN 6311.6-...
GN.16055
GN 6311.6-50-M12-71-G
50
M12
8.0
71
14
13
6
14
180
Levelling feet GN 6311.6-...
GN.16058
GN 6311.6-50-M12-91-G
50
M12
8.0
91
14
13
6
14
196
Levelling feet GN 6311.6-...
GN.16061
GN 6311.6-50-M16-59-G
50
M16
12.0
59
16
15
8
33
217
Levelling feet GN 6311.6-...
GN.16064
GN 6311.6-50-M16-69-G
50
M16
12.0
69
16
15
8
33
226
Levelling feet GN 6311.6-...
GN.16067
GN 6311.6-50-M16-89-G
50
M16
12.0
89
16
15
8
33
250
Levelling feet GN 6311.6-...
GN.16070
GN 6311.6-50-M16-114-G
50
M16
12.0
114
16
15
8
33
285
Levelling feet GN 6311.6-...
GN.16073
GN 6311.6-60-M16-59-G
60
M16
12.0
59
16
15
8
33
304
Levelling feet GN 6311.6-...
GN.16076
GN 6311.6-60-M16-69-G
60
M16
12.0
69
16
15
8
33
313
Levelling feet GN 6311.6-...
GN.16079
GN 6311.6-60-M16-89-G
60
M16
12.0
89
16
15
8
33
337
Levelling feet GN 6311.6-...
GN.16082
GN 6311.6-60-M16-114-G
60
M16
12.0
114
16
15
8
33
372
Levelling feet GN 6311.6-...
GN.16086
GN 6311.6-60-M20-78-G
60
M20
15.5
78
18
17
10
55
400
Levelling feet GN 6311.6-...
GN.16089
GN 6311.6-60-M20-88-G
60
M20
15.5
88
18
17
10
55
418
Levelling feet GN 6311.6-...
GN.16092
GN 6311.6-60-M20-113-G
60
M20
15.5
113
18
17
10
55
463
Levelling feet GN 6311.6-...
GN.16095
GN 6311.6-60-M20-138-G
60
M20
15.5
138
18
17
10
55
514
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表