目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
PRS L THREAD - PIPE
Metalwork
Fittings and Accessories
Line on Line
In-line pressure switch series PRS L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/series_prs_l/prs_l_t_asmtab.prj},{NB=9070311},{CODE=9070311},{REF=PRS L I /4-Ø8 M8 connector },{F=1/4},{O=8},{P=8},{A=70.6},{A1=34.2},{B=~73},{D=9.1},{E=18.0},{E1=13.8},{I=18.7},{I1=24},{CH=14},{VER=2},{A2=28.4},{PPATH=parts/prs_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
O
Ø
ⁿ/ₐ
P
[mm]
A
[mm]
A1
[mm]
B
[mm]
D
[mm]
E
[mm]
E1
[mm]
I
[mm]
I1
[mm]
CH
Ch
[mm]
9070208
9070208
PRS L 1/8-Ø6 2 metres cab...
1/8
6
6
58.5
27.8
~72
6.4
14.0
11.4
14.6
20
12
9070308
9070308
PRS L 1/8-Ø6 M8 connector
1/8
6
6
58.5
27.8
~72
6.4
14.0
11.4
14.6
20
12
9070209
9070209
PRS L 1/4-Ø6 2 metres cab...
1/4
6
8
61.5
28.8
~72
6.4
18.0
11.4
14.6
20
14
9070309
9070309
PRS L 1/4-Ø6 M8 connector
1/4
6
8
61.5
28.8
~72
6.4
18.0
11.4
14.6
20
14
9070210
9070210
PRS L 1/8-Ø8 2 metres cab...
1/8
8
6
66.2
31.8
~73
9.1
15.0
13.8
18.7
24
12
9070310
9070310
PRS L 1/8-Ø8 M8 connector
1/8
8
6
66.2
31.8
~73
9.1
15.0
13.8
18.7
24
12
9070211
9070211
PRS L 1/4-Ø8 2 metres cab...
1/4
8
8
70.6
34.2
~73
9.1
18.0
13.8
18.7
24
14
9070311
9070311
PRS L I /4-Ø8 M8 connecto...
1/4
8
8
70.6
34.2
~73
9.1
18.0
13.8
18.7
24
14
9070212
9070212
PRS L 3/8-Ø8 2 metres cab...
3/8
8
9
72.2
34.8
~73
9.1
22.0
13.8
18.7
24
17
9070312
9070312
PRS L 3/8-Ø8 M8 connector
3/8
8
9
72.2
34.8
~73
9.1
22.0
13.8
18.7
24
17
9070215
9070215
PRS L 1/4-Ø10 2 metres ca...
1/4
10
8
79.9
39.2
~76
10.9
18.0
16.0
21.4
26
16
9070315
9070315
PRS L 1/4-Ø10 M8 connecto...
1/4
10
8
79.9
39.2
~76
10.9
18.0
16.0
21.4
26
16
9070216
9070216
PRS L 3/8-Ø10 2 metres ca...
3/8
10
9
81.2
40.4
~76
10.9
20.0
16.0
21.4
26
17
9070316
9070316
PRS L 3/8-Ø10 M8 connecto...
3/8
10
9
81.2
40.4
~76
10.9
20.0
16.0
21.4
26
17
9070217
9070217
PRS L 1/2-Ø10 2 metres ca...
1/2
10
11
83.7
40.0
~76
10.9
26.0
16.0
21.4
26
22
9070317
9070317
PRS L 1/2-Ø10 M8 connecto...
1/2
10
11
83.7
40.0
~76
10.9
26.0
16.0
21.4
26
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表