Quad-Ring® Sealing - Groove Design for QUAD-RING® according AS 568 radial dynamic application - Internal Sealing
Trelleborg
Industrial Sealing Systems
Static Seals
Quad-Ring® Seal
Groove Design for Quad-Ring®according AS 568 radial dynamic application - Internal Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/quad-ring/quad_ring_as568a/quad_ring_as568a_asmtab.prj},{NB=QRAR04248-N7004-(00)},{IDNR=},{PARTNO=QRAR04248},{D1=120.240},{D1TOL=0.76},{W=3.53},{WTOL=0.10},{NUT=0},{AUS=0},{MC=N7004},{AUSIN=0, 'Only Quad-Ring®', 1 , '1 Back-up Ring', 2 , '2 Back-up Rings'},{PPATH=quad_ring_as568a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D1
Inside diameter
[mm]
D1TOL
±
[mm]
W
Cross Section
[mm]
WTOL
±
[mm]
T1
Groove Depth +0.05
[mm]
B1
Groove Width +0.2
[mm]
B2
Groove Width +0.2
[mm]
B3
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial clearance max.
[mm]
QRAR04001-N7004
QRAR04001
0.740
0.10
1.02
0.08
0.80
1.20
0.000
0.000
0.10
0.030
QRAR04002-N7004
QRAR04002
1.070
0.10
1.27
0.08
1.00
1.40
0.000
0.000
0.10
0.030
QRAR04003-N7004
QRAR04003
1.420
0.10
1.52
0.08
1.25
1.70
0.000
0.000
0.22
0.040
QRAR04004-N7004
QRAR04004
1.780
0.13
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04005-N7004
QRAR04005
2.570
0.13
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04006-N7004
QRAR04006
2.900
0.13
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04007-N7004
QRAR04007
3.680
0.13
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04008-N7004
QRAR04008
4.470
0.13
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04009-N7004
QRAR04009
5.280
0.13
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04010-N7004
QRAR04010
6.070
0.13
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04011-N7004
QRAR04011
7.650
0.13
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04012-N7004
QRAR04012
9.250
0.13
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04013-N7004
QRAR04013
10.820
0.13
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04014-N7004
QRAR04014
12.420
0.13
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04015-N7004
QRAR04015
14.000
0.18
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04016-N7004
QRAR04016
15.600
0.23
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04017-N7004
QRAR04017
17.170
0.23
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04018-N7004
QRAR04018
18.770
0.23
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04019-N7004
QRAR04019
20.350
0.23
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04020-N7004
QRAR04020
21.950
0.23
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04021-N7004
QRAR04021
23.520
0.23
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04022-N7004
QRAR04022
25.120
0.25
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04023-N7004
QRAR04023
26.700
0.25
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04024-N7004
QRAR04024
28.300
0.25
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
QRAR04025-N7004
QRAR04025
29.870
0.28
1.78
0.08
1.50
2.00
3.400
4.800
0.22
0.050
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表