RCB
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Shell Type Roller Clutch
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/shell_type_roller_clutch/rcb_asmtab.prj},{NB=NSK_RCB-101416},{IDNR=},{ORDER=RCB-101416},{FW=15.875},{D=22.225},{C=25.40},{TC=16.18},{TC1=1.65},{CR=4900},{CR1=500},{PMAX=3050},{MASS=23},{MODH=30},{SC=1},{PPATH=rcb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDER
Order number
ⁿ/ₐ
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
TC
Torque Capacities
[Nm]
TC1
Torque Capacities
[kgfm]
CR
Basic Dynamic Load Ratings
[N]
CR1
Basic Dynamic Load Ratings
[kgf]
PMAX
Limiting Loads
[N]
MASS
Mass
[g]
MODH
Minimum Outside Diameters of Housing
[mm]
RCB-061014
RCB-061014
9.525
15.875
22.22
5.10
0.52
3700
375
2010
14
22
RCB-061014-FS
RCB-061014-FS
9.525
15.875
22.22
5.10
0.52
3700
375
2010
14
22
RCB-081214
RCB-081214
12.700
19.050
22.22
8.34
0.85
4400
450
2580
16
28
RCB-081214-FS
RCB-081214-FS
12.700
19.050
22.22
8.34
0.85
4400
450
2580
16
28
RCB-101416
RCB-101416
15.875
22.225
25.40
16.18
1.65
4900
500
3050
23
30
RCB-101416-FS
RCB-101416-FS
15.875
22.225
25.40
16.18
1.65
4900
500
3050
23
30
RCB-121616
RCB-121616
19.050
25.400
25.40
22.06
2.25
5550
565
3700
26
36
RCB-121616-FS
RCB-121616-FS
19.050
25.400
25.40
22.06
2.25
5550
565
3700
26
36
RCB-162117
RCB-162117
25.400
33.338
27.00
46.58
4.75
9750
995
6750
45
48
RCB-162117-FS
RCB-162117-FS
25.400
33.338
27.00
46.58
4.75
9750
995
6750
45
48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表