RDU21 36 - Pillar fixing clip ?¡è Screw hole parallel hole distance selection ?¡è Standard type / thin type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rdu21_36_asmtab.prj},{NB=RDU28-D20-P25},{CODE=RDU28},{TYPE=xuanzhe},{TYPOOL=standard type},{MAT=SUS304},{SUR=-},{ATTA=TAC21},{ATTA1=M6X25 2ge},{D=20},{DTOL=+0.021/0},{P=25},{PPOOL=25,40},{B=28},{C=28},{C1=0},{E=22},{H=15},{N1=16},{M1=6},{M1POOL=M6},{N=14},{M=6},{MPOOL=M6},{K=6.6},{S=2},{PPATH=rdu21_36/assem/rdu21_36_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
[mm]
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
C1
[mm]
E
[mm]
H
[mm]
N1
[mm]
M1
[mm]
N
[mm]
M
[mm]
K
K (non-rotatable type)
[mm]
S
[mm]
RDU21-D10-P20
RDU21
Pitch selection type
Standard type
S45C
Black
TAC01
10
+0.015/0
35
16
16
0
15
9
8
4
0
5
5.5
2
RDU21-D12-P25
RDU21
Pitch selection type
Standard type
S45C
Black
TAC01
12
+0.018/0
41
16
16
0
16
10
8
4
0
5
5.5
2
RDU21-D15-P30
RDU21
Pitch selection type
Standard type
S45C
Black
TAC01
15
+0.018/0
50
22
22
0
20
12
12
5
12
5
5.5
2
RDU21-D20-P25
RDU21
Pitch selection type
Standard type
S45C
Black
TAC01
20
+0.021/0
47
28
28
0
22
15
16
6
14
6
6.6
2
RDU21-D25-P40
RDU21
Pitch selection type
Standard type
S45C
Black
TAC01
25
+0.021/0
65
32
32
0
25
18
20
6
16
6
6.6
2
RDU21-D30-P50
RDU21
Pitch selection type
Standard type
S45C
Black
TAC01
30
+0.021/0
79
40
40
0
29
21
25
8
20
8
9.0
2
RDU21-D35-P50
RDU21
Pitch selection type
Standard type
S45C
Black
TAC01
35
+0.025/0
82
45
45
0
32
24
28
8
20
8
9.0
2
RDU21-D40-P50
RDU21
Pitch selection type
Standard type
S45C
Black
TAC01
40
+0.025/0
84
50
50
0
34
26
30
8
20
8
9.0
2
RDU21-D50-P50
RDU21
Pitch selection type
Standard type
S45C
Black
TAC01
50
+0.025/0
93
65
65
0
43
33
38
10
32
10
11.0
3
RDU22-D10-P20
RDU22
Pitch selection type
Standard type
S45C
Electroless nickel platin...
TAC21
10
+0.015/0
35
16
16
0
15
9
8
4
0
5
5.5
2
RDU22-D12-P25
RDU22
Pitch selection type
Standard type
S45C
Electroless nickel platin...
TAC21
12
+0.018/0
41
16
16
0
16
10
8
4
0
5
5.5
2
RDU22-D15-P30
RDU22
Pitch selection type
Standard type
S45C
Electroless nickel platin...
TAC21
15
+0.018/0
50
22
22
0
20
12
12
5
12
5
5.5
2
RDU22-D20-P25
RDU22
Pitch selection type
Standard type
S45C
Electroless nickel platin...
TAC21
20
+0.021/0
47
28
28
0
22
15
16
6
14
6
6.6
2
RDU22-D25-P40
RDU22
Pitch selection type
Standard type
S45C
Electroless nickel platin...
TAC21
25
+0.021/0
65
32
32
0
25
18
20
6
16
6
6.6
2
RDU22-D30-P50
RDU22
Pitch selection type
Standard type
S45C
Electroless nickel platin...
TAC21
30
+0.021/0
79
40
40
0
29
21
25
8
20
8
9.0
2
RDU22-D35-P50
RDU22
Pitch selection type
Standard type
S45C
Electroless nickel platin...
TAC21
35
+0.025/0
82
45
45
0
32
24
28
8
20
8
9.0
2
RDU22-D40-P50
RDU22
Pitch selection type
Standard type
S45C
Electroless nickel platin...
TAC21
40
+0.025/0
84
50
50
0
34
26
30
8
20
8
9.0
2
RDU25-D10-P20
RDU25
Pitch selection type
Standard type
A6063
Black anodizing
TAC01
10
+0.015/0
35
16
16
0
15
9
8
4
0
5
5.5
2
RDU25-D12-P25
RDU25
Pitch selection type
Standard type
A6063
Black anodizing
TAC01
12
+0.018/0
41
16
16
0
16
10
8
4
0
5
5.5
2
RDU25-D15-P30
RDU25
Pitch selection type
Standard type
A6063
Black anodizing
TAC01
15
+0.018/0
50
22
22
0
20
12
12
5
12
5
5.5
2
RDU25-D20-P25
RDU25
Pitch selection type
Standard type
A6063
Black anodizing
TAC01
20
+0.021/0
47
28
28
0
22
15
16
6
14
6
6.6
2
RDU25-D25-P40
RDU25
Pitch selection type
Standard type
A6063
Black anodizing
TAC01
25
+0.021/0
65
32
32
0
25
18
20
6
16
6
6.6
2
RDU25-D30-P50
RDU25
Pitch selection type
Standard type
A6063
Black anodizing
TAC01
30
+0.021/0
79
40
40
0
29
21
25
8
20
8
9.0
2
RDU25-D35-P50
RDU25
Pitch selection type
Standard type
A6063
Black anodizing
TAC01
35
+0.025/0
82
45
45
0
32
24
28
8
20
8
9.0
2
RDU25-D40-P50
RDU25
Pitch selection type
Standard type
A6063
Black anodizing
TAC01
40
+0.025/0
84
50
50
0
34
26
30
8
20
8
9.0
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성