SBR - Linear Motion Ball Bearing Slide Units
YTP
Linear Motion Ball Bearing Slide
sbr_series
Powered by
CAD모델 선택
{ytp/linear_motion_ball_bearing_side/sbr_series/sbr.prj},{NB=SBR20UU},{MODEL=SBR20UU},{IB=LM20UU-OP},{SD=20},{H=23},{E=24.0},{W=48},{L=50},{F=39.0},{T=11.0},{HH1=10.0},{ANGLE=60},{ANG=60°},{B=35.0},{C=35},{S=M6},{S1=6},{I=12},{CC=88},{CO=140},{WEIGHT=0.200},{PS=GBT/16940-2012},{MAT1=6063 Aluminium Alloy},{TS1=Natural Anodic Oxidation (Conventional) },{TS2=Black Anodic Oxidation Treatment (Customized) },{TEMPERATUER=-20~80}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
MODEL
MODEL NO.
ⁿ/ₐ
IB
Internal bearing
ⁿ/ₐ
SD
SHAFT DIAMETER
ⁿ/ₐ
H
MAIN DIMENSIONS H
[mm]
E
MAIN DIMENSIONS E
[mm]
W
MAIN DIMENSIONS W
[mm]
L
MAIN DIMENSIONS L
[mm]
F
MAIN DIMENSIONS F
[mm]
T
MAIN DIMENSIONS T
[mm]
HH1
MAIN DIMENSIONS h1
[mm]
ANG
θ
ⁿ/ₐ
B
MOUNTING DIMENSIONS B
[mm]
C
MOUNTING DIMENSIONS C
[mm]
S
MOUNTING DIMENSIONS S
[mm]
I
MOUNTING DIMENSIONS I
[mm]
CC
BASIC LOAD RATING C
[kgf]
CO
BASIC LOAD RATING Co
[kgf]
WEIGHT
[kg]
PS
Production standards
ⁿ/ₐ
MAT1
Outer coving material
ⁿ/ₐ
TS1
Surface Treatment of Shell
ⁿ/ₐ
TS2
Surface Treatment of Shell
ⁿ/ₐ
TEMPERATUER
Holder working temperature
ⁿ/ₐ
SBR10UU
SBR10UU
LM10UU-OP
10
15
18.0
36
32
24.0
7.0
6.0
80°
25.0
20
M5
10
38
56
0.065
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SBR12UU
SBR12UU
LM12UU-OP
12
17
20.0
40
39
27.6
8.0
8.5
80°
28.0
26
M5
10
42
61
0.100
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SBR13UU
SBR13UU
LM13UU-OP
13
17
20.0
40
39
27.6
8.0
8.5
80°
28.0
26
M5
10
52
80
0.100
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SBR16UU
SBR16UU
LM16UU-OP
16
20
22.5
45
45
33.0
9.0
10.0
80°
32.0
30
M5
12
59
91
0.150
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SBR20UU
SBR20UU
LM20UU-OP
20
23
24.0
48
50
39.0
11.0
10.0
60°
35.0
35
M6
12
88
140
0.200
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SBR25UU
SBR25UU
LM25UU-OP
25
27
30.0
60
65
47.0
14.0
11.5
50°
40.0
40
M6
12
100
160
0.45
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SBR30UU
SBR30UU
LM30UU-OP
30
33
35.0
70
70
56.0
15.0
14.0
50°
50.0
50
M8
18
160
280
0.63
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SBR35UU
SBR35UU
LM35UU-OP
35
37
40.0
80
80
63.0
18.0
16.0
50°
55.0
55
M8
18
170
320
0.92
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SBR40UU
SBR40UU
LM40UU-OP
40
42
45.0
90
90
72.0
20.0
19.0
50°
65.0
65
M10
20
220
410
1.33
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SBR50UU
SBR50UU
LM50UU-OP
50
53
60.0
120
110
92.0
25.0
23.0
50°
94.0
80
M10
20
390
810
3.00
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성