Series HN
NTN Corporation
Locknuts, Lockwashres and Lockplates
Nuts
Powered by
CAD模型選擇
{ntn/locknuts_lockwashers_lockplates/nuts/series_hn.prj},{NB=HN66},{ORDER=HN66},{G1=Tr330x5},{P=5},{D2=420},{D1=380},{G=390},{B1=28},{H=15},{D6=332.5},{B=52},{R1=1.0},{MASS=20.40},{AH240=AH24064H},{AH31=AH3160},{AH241=-},{AH22=AH2260},{AH32=AH3260},{AH23=-},{NDM=330},{KDM=324.093}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
G1
thread
ⁿ/ₐ
P
Pitch
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
G
width
[mm]
B1
width
[mm]
H
height
[mm]
D6
Diameter
[mm]
B
width
[mm]
R1
Radius
[mm]
MASS
mass
[kg]
AH240
withdrawal sleeve No.
ⁿ/ₐ
AH31
withdrawal sleeve No.
ⁿ/ₐ
AH241
withdrawal sleeve No.
ⁿ/ₐ
AH22
withdrawal sleeve No.
ⁿ/ₐ
AH32
withdrawal sleeve No.
ⁿ/ₐ
AH23
withdrawal sleeve No.
ⁿ/ₐ
HN42
HN42
Tr210x4
4
270
238
250
20
10
212.0
30
0.8
4.75
AH24040
AH3138
AH24140
AH2238
AH3238
AH2338
HN44
HN44
Tr220x4
4
280
250
260
20
10
222.0
32
0.8
5.35
-
AH3140
-
AH2240
AH3240
AH2340
HN46
HN46
Tr230x4
4
290
260
270
20
10
232.0
34
0.8
5.80
AH24044H
-
AH24144H
-
-
-
HN48
HN48
Tr240x4
4
300
270
280
20
10
242.0
34
0.8
6.20
-
AH3144
-
AH2244
-
AH2344
HN50
HN50
Tr250x4
4
320
290
300
20
10
252.0
36
0.8
7.00
AH24048H
-
-
-
-
-
HN52
HN52
Tr260x4
4
330
300
306
24
12
262.0
36
0.8
8.55
-
AH3148
AH24148H
AH2248
-
AH2348
HN54
HN54
Tr270x4
4
340
310
316
24
12
272.0
38
0.8
9.20
AH24052H
-
-
-
-
-
HN56
HN56
Tr280x4
4
350
320
326
24
12
282.0
38
0.8
10.00
-
-
AH24152H
-
-
-
HN58
HN58
Tr290x4
4
370
330
346
24
12
292.0
40
0.8
11.80
AH24056H
AH3152
-
AH2252
-
AH2352
HN60
HN60
Tr300x4
4
380
340
356
24
12
302.0
40
0.8
12.00
-
-
AH24156H
-
-
-
HN62
HN62
Tr310x5
5
390
350
366
24
12
312.5
42
0.8
13.40
AH24060H
AH3156
-
AH2256
-
AH2356
HN64
HN64
Tr320x5
5
400
360
376
24
12
322.5
42
0.8
13.50
-
-
AH24160H
-
-
-
HN66
HN66
Tr330x5
5
420
380
390
28
15
332.5
52
1.0
20.40
AH24064H
AH3160
-
AH2260
AH3260
-
HN68
HN68
Tr340x5
5
440
400
410
28
15
342.5
55
1.0
24.50
-
-
AH24164H
-
-
-
HN70
HN70
Tr350x5
5
450
410
420
28
15
352.5
55
1.0
25.20
-
AH3164
-
AH2264
AH3264
-
HN72
HN72
Tr360x5
5
460
420
430
28
15
362.5
58
1.0
27.50
-
-
AH24168H
-
-
-
HN4
HN4
Tr370x5
5
470
430
440
28
15
372.5
58
1.0
28.20
-
AH3168
-
-
AH3268
-
HN76
HN76
Tr380x5
5
490
450
454
32
18
382.5
60
1.0
33.50
-
-
AH24172H
-
-
-
HN80
HN80
Tr400x5
5
520
470
484
32
18
402.5
62
1.0
40.00
-
AH3172
AH24176H
-
AH3272
-
HN84
HN84
Tr420x5
5
540
490
504
32
18
422.5
70
1.0
46.90
-
AH3176
AH24180H
-
AH3276
-
HN8
HN8
Tr440x5
5
560
510
520
36
20
442.5
70
1.0
48.50
-
AH3180
AH24184H
-
AH3280
-
HN92
HN92
Tr460x5
5
580
540
540
36
20
462.5
75
1.0
55.00
-
AH3184
AH24188H
-
AH3284
-
HN96
HN96
Tr480x5
5
620
560
580
36
20
482.5
75
1.0
67.00
-
AHX3188
AH24192H
-
AHX3288
-
HN100
HN100
Tr500x5
5
630
590
590
40
23
502.5
80
1.0
69.00
-
-
AH24196H
-
-
-
HN102
HN102
Tr510x6
6
650
590
604
40
23
513.0
80
1.0
75.00
-
AHX3192
-
-
AHX3292
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表