目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
SFM - Slip/Fixed Renewable Metric
Harcourt
Drill Bushings
Slip/Fixed Renewable Bushings
Powered by
CAD模型選擇
{harcourt/drill_bushings/slip_fixed_renewable/sfm.prj},{NB=SFM8-10_0.35MM},{MAT=},{CON=},{OD=8},{ID=0.35},{IDMIN=0.35},{IDMAX=4.00},{IDTOL=},{L=10},{L1=10,16},{CB=},{F=15},{G=6},{H=3.0},{J=4.5},{LL=65},{R=11.5},{A=13},{LCKS=LSM-1, LSM-2, RCM-1, RCM-2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
OD
[mm]
TOL
ID Tolerances
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
LL
L
[°]
R
[mm]
A
[mm]
LCKS
Lock Scr.
ⁿ/ₐ
SFM8-10_0.35MM
SFM8-10_0.35MM
8
+.002/+.008
15
6
3.0
4.5
65
11.5
13
LSM-1, LSM-2, RCM-1, RCM-...
SFM10-12_4.01MM
SFM10-12_4.01MM
10
+.004/+.012
18
6
3.0
6.0
65
13.0
13
LSM-1, LSM-2, RCM-1, RCM-...
SFM12-12_6.01MM
SFM12-12_6.01MM
12
+.005/+.014
22
8
4.0
7.5
60
16.0
16
LSM-3, LSM-4, RCM-3, RCM-...
SFM15-16_8.01MM
SFM15-16_8.01MM
15
+.005/+.014
26
8
4.0
9.5
50
18.0
16
LSM-3, LSM-4, RCM-3, RCM-...
SFM18-16_10.01MM
SFM18-16_10.01MM
18
+.006/+.017
30
8
4.0
11.5
50
20.0
16
LSM-3, LSM-4, RCM-3, RCM-...
SFM22-20_12.01MM
SFM22-20_12.01MM
22
+.006/+.017
34
10
5.5
13.0
35
23.5
20
LSM-5, LSM-6, RCM-5, RCM-...
SFM26-20_15.01MM
SFM26-20_15.01MM
26
+.006/+.017
39
10
5.5
15.5
35
26.0
20
LSM-5, LSM-6, RCM-5, RCM-...
SFM30-25_18.01MM
SFM30-25_18.01MM
30
+.007/+.020
46
10
5.5
19.0
30
29.5
20
LSM-5, LSM-6, RCM-5, RCM-...
SFM35-25_22.01MM
SFM35-25_22.01MM
35
+.007/+.020
52
10
5.5
22.0
30
32.5
20
LSM-5, LSM-6, RCM-5, RCM-...
SFM42-30_26.01MM
SFM42-30_26.01MM
42
+.007/+.020
59
10
5.5
25.5
30
36.0
20
LSM-5, LSM-6, RCM-5, RCM-...
SFM48-30_30.01MM
SFM48-30_30.01MM
48
+.009/+.025
66
12
7.0
28.5
30
41.0
24
LSM-7, LSM-8, RCM-7, RCM-...
SFM55-30_35.01MM
SFM55-30_35.01MM
55
+.009/+.025
74
12
7.0
32.5
25
45.0
24
LSM-7, LSM-8, RCM-7, RCM-...
SFM62-35_42.01MM
SFM62-35_42.01MM
62
+.009/+.025
82
12
7.0
36.5
25
49.0
24
LSM-7, LSM-8, RCM-7, RCM-...
SFM70-35_48.01MM
SFM70-35_48.01MM
70
+.009/+.025
90
12
7.0
40.5
25
53.0
24
LSM-7, LSM-8, RCM-7, RCM-...
SFM78-40_55.01MM
SFM78-40_55.01MM
78
+.010/+.029
100
12
7.0
45.5
25
58.0
24
LSM-7, LSM-8, RCM-7, RCM-...
SFM85-40_62.01MM
SFM85-40_62.01MM
85
+.010/+.029
110
12
7.0
50.5
20
63.0
24
LSM-7, LSM-8, RCM-7, RCM-...
SFM95-45_70.01MM
SFM95-45_70.01MM
95
+.010/+.029
120
12
7.0
55.5
20
68.0
24
LSM-7, LSM-8, RCM-7, RCM-...
SFM105-45_78.01MM
SFM105-45_78.01MM
105
+.010/+.029
130
12
7.0
60.5
20
73.0
24
LSM-7, LSM-8, RCM-7, RCM-...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表